(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
NBE2-150 |
NTBE204 |
NTBE403 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Drive (For Electric Drill, Shaft Dimension) (mm) | Total Length (L Dimension) (mm) |
JAN Code | Trusco Code | Set contents | Weight (g) | Material 1 | Set contents (pcs.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,480.09 |
1 Piece(s) | 5 Day(s) or more | 6.35 | 150 | 4989433604480 | 807-0367 | - | 66.000 | Special tool steel | - | ||
₹ 7,998.22 |
1 Piece(s) | 6 Day(s) or more | 6.35 | - | 4989433604534 | 807-0572 | Extension bar (mm) | 200.000 | Special steel | 4 | ||
₹ 11,892.60 |
1 Piece(s) | 6 Day(s) or more | 12.7 | - | 4989433604343 | 807-0575 | Extension bar (mm) | 800.000 | Special steel | 3 |
[Features]
· The greatest masterpiece bringing together the KTC creation framework is Nepros.
· Insertion angle side uses KTC's own N Power Fit.
· Adopting a streamlined form has minimized the sense of deflection.
Part Number |
---|
NBE2-150 |
NTBE204 |
NTBE403 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Drive (For Electric Drill, Shaft Dimension) (mm) | Total Length (L Dimension) (mm) |
JAN Code | Trusco Code | Set contents | Weight (g) | Material 1 | Set contents (pcs.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,480.09 |
1 Piece(s) | 5 Day(s) or more | 6.35 | 150 | 4989433604480 | 807-0367 | - | 66.000 | Special tool steel | - | ||
₹ 7,998.22 |
1 Piece(s) | 6 Day(s) or more | 6.35 | - | 4989433604534 | 807-0572 | Extension bar (mm) | 200.000 | Special steel | 4 | ||
₹ 11,892.60 |
1 Piece(s) | 6 Day(s) or more | 12.7 | - | 4989433604343 | 807-0575 | Extension bar (mm) | 800.000 | Special steel | 3 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy