(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stud Bolt Remover (12.7 mm Square Drive)

Stud Bolt Remover (12.7 mm Square Drive)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of BSR35-10

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Screw
  • Overall length (L dimension)(mm)
    75
  • Applicable Diameter(mm)
    10
  • Trusco Code
    383-5537
  • Mass(g)
    220
  • Features
    Can be used for the tightening or loosening of the stud bolt's attachment (can be used for round bars). With three rollers that can grab onto the bolt from 5 directions, stable work can be done. With the center through, the wrench body allows for use with long stud bolts as well. (When using offset wrench, etc.)
Part Number
BSR35-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,662.95

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Screw
  • Overall length (L dimension)(mm)
    75
  • Applicable Diameter(mm)
    10
  • Trusco Code
    383-5537
  • Mass(g)
    220
  • Features
    Can be used for the tightening or loosening of the stud bolt's attachment (can be used for round bars). With three rollers that can grab onto the bolt from 5 directions, stable work can be done. With the center through, the wrench body allows for use with long stud bolts as well. (When using offset wrench, etc.)

Product Description

[Features]
· Can be used for the tightening or loosening of stud bolt attachment (can also be used for round bars).
· With three rollers that can grab onto the bolt from 4 directions, stable work can be done.
· With the center through, the wrench body allows use with long stud bolts as well. (When using offset wrench, etc.)
[Applications]
· Remover for stud bolts

Specifications of BSR35-10

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Screw
  • Overall length (L dimension)(mm)
    75
  • Applicable Diameter(mm)
    10
  • Trusco Code
    383-5537
  • Mass(g)
    220
  • Features
    Can be used for the tightening or loosening of the stud bolt's attachment (can be used for round bars). With three rollers that can grab onto the bolt from 5 directions, stable work can be done. With the center through, the wrench body allows for use with long stud bolts as well. (When using offset wrench, etc.)
Part Number
BSR35-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,662.95

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since three rollers grab stud bolts from three directions, stable work is possible.
●Since the center penetrates, it can also be used for stud bolts longer than the wrench body. (when using a box end wrench etc.)

Specification

●Applicable Diameter(mm):10
●Input Drive(mm):12.7
●Total Length(mm):75
●SPQ(piece):1
X
whatsapp-qr whatsapp-icon