Loading...

Stud Bolt Remover (12.7 mm Square Drive, BSR35-6)

Brand :
KTC(KYOTO TOOL)

Caution

    Product Description

    [Features]
    · Can be used for the tightening or loosening of stud bolt attachment (can also be used for round bars).
    · With three rollers that can grab onto the bolt from 4 directions, stable work can be done.
    · With the center through, the wrench body allows use with long stud bolts as well. (When using offset wrench, etc.)
    [Applications]
    · Remover for stud bolts

    Features

    ●Since three rollers grab stud bolts from three directions, stable work is possible.
    ●Since the center penetrates, it can also be used for stud bolts longer than the wrench body. (when using a box end wrench etc.)

    Specification

    ●Applicable Diameter(mm):6
    ●Input Drive(mm):12.7
    ●Total Length(mm):65
    ●SPQ(piece):1
    Stud Bolt Remover (12.7 mm Square Drive, BSR35-6) | KTC(KYOTO TOOL) | MISUMI India