(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Deep socket (double hex type inch size)

Deep socket (double hex type inch size)

You can add up to 6 items to the comparison list.

Loading...

Specifications of B4L-7/8W

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    7/8
  • Overall length (L dimension)(mm)
    100
  • Details Type
    Insertion Angle 12.7 mm
  • Trusco Code
    383-4824
  • Mass(g)
    273
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive. It is a 12-angle type easy to insert into bolts and nuts.
Part Number
B4L-7/8W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,591.00

3 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    7/8
  • Overall length (L dimension)(mm)
    100
  • Details Type
    Insertion Angle 12.7 mm
  • Trusco Code
    383-4824
  • Mass(g)
    273
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive. It is a 12-angle type easy to insert into bolts and nuts.

Product Description

[Features]
· KTC unique Power Fit has been adopted to both aperture and drive.
· Double hex type which is easy to insert in bolts and nuts.
[Applications]
· General purpose tool

Specifications of B4L-7/8W

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    7/8
  • Overall length (L dimension)(mm)
    100
  • Details Type
    Insertion Angle 12.7 mm
  • Trusco Code
    383-4824
  • Mass(g)
    273
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive. It is a 12-angle type easy to insert into bolts and nuts.
Part Number
B4L-7/8W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,591.00

3 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1