(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic hand, Small (Telescopic Shaft)

Magnetic hand, Small (Telescopic Shaft)

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The 7-step shaft makes it easy to adjust the length.
· The hook is convenient for pocket storage.
[Applications]
· Maintenance Auxiliary Tool.

Magnetic hand, Small (Telescopic Shaft)

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
VL3-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,864.75

1 Piece(s) 7 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Magnet Diameter(mm) 15.6 Overall Length(mm) 185~815 Product Type Magnet hand
Material: grip Vinyl Chloride (PVC) Material: magnet Neodymium Magnet Material: main unit Stainless Steel
Magnet Lifting Capacity(g) 6300 Trusco Code 373-9066 Mass(g) 90
Application Maintenance Auxiliary Tool. Features The 7-step shaft makes it easy to adjust the length. The hook is convenient for pocket storage.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list