(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Hand (Strong Type)

Magnetic Hand (Strong Type)
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Uses a neodymium rare earth magnet, with lifting force boosted by 2 to 3 times compared to conventional parts.
· Magnet lifting capacity is 0.45 kg.
· Convenient in narrow places where hands can't reach, inside complex mechanisms, and for removing objects which have fallen into liquids (oil, etc.) or chippings collected in grooves and holes.
[Applications]
· Maintenance Auxiliary Tool.

Magnetic Hand (Strong Type)
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
VL2-HD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,746.44

1 Piece(s) 11 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Magnet Diameter(mm) 6.5 Overall Length(mm) 520 Product Type Magnet hand
Material: grip Acetyloid Resin Material: magnet Neodymium Magnet Material: main unit Spring Steel
Magnet Lifting Capacity(g) 450 Trusco Code 373-9040 Mass(g) 115
Application Maintenance Auxiliary Tool. Features Uses a neodymium rare earth magnet, with lifting force boosted by 2 to 3 times compared to conventional parts. Magnet suspension capability is 0.45 kg.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list