(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Radical Mini Reamer for Bottom Hollow Applications (DLC Coating)

Carbide Radical Mini Reamer for Bottom Hollow Applications (DLC Coating)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,832₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Focused on high-precision and high-speed cutting.
· With end blade, DLC coated type

Part Number
RFSS-3.97-DLC
RFSS-3.98-DLC
RFSS-3.99-DLC
RFSS-4.00-DLC
RFSS-4.01-DLC
RFSS-4.02-DLC
RFSS-4.03-DLC
RFSS-4.04-DLC
RFSS-4.05-DLC
RFSS-4.50-DLC
RFSS-4.97-DLC
RFSS-4.98-DLC
RFSS-4.99-DLC
RFSS-5.00-DLC
RFSS-5.01-DLC
RFSS-5.02-DLC
RFSS-5.03-DLC
RFSS-5.04-DLC
RFSS-5.05-DLC
RFSS-5.50-DLC
RFSS-5.97-DLC
RFSS-5.98-DLC
RFSS-5.99-DLC
RFSS-6.00-DLC
RFSS-6.01-DLC
RFSS-6.02-DLC
RFSS-6.03-DLC
RFSS-6.04-DLC
RFSS-6.05-DLC
RFSS-6.50-DLC
RFSS-6.97-DLC
RFSS-6.98-DLC
RFSS-6.99-DLC
RFSS-7.00-DLC
RFSS-7.01-DLC
RFSS-7.02-DLC
RFSS-7.03-DLC
RFSS-7.04-DLC
RFSS-7.05-DLC
RFSS-7.50-DLC
RFSS-7.97-DLC
RFSS-7.98-DLC
RFSS-7.99-DLC
RFSS-8.00-DLC
RFSS-8.01-DLC
RFSS-8.02-DLC
RFSS-8.03-DLC
RFSS-8.04-DLC
RFSS-8.05-DLC
RFSS-8.50-DLC
RFSS-8.97-DLC
RFSS-8.98-DLC
RFSS-8.99-DLC
RFSS-9.00-DLC
RFSS-9.01-DLC
RFSS-9.02-DLC
RFSS-9.03-DLC
RFSS-9.04-DLC
RFSS-9.05-DLC
RFSS-9.50-DLC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

₹ 28,557.18

1 Piece(s) 5 Day(s) or more 3.970.61835604---+0.009~+0.014

₹ 28,557.18

1 Piece(s) 5 Day(s) or more 3.980.61835604---+0.009~+0.014

₹ 28,557.18

1 Piece(s) 5 Day(s) or more 3.990.61835604---+0.009~+0.014

₹ 28,557.18

1 Piece(s) 5 Day(s) or more 40.618356042.00.1–0.30.07~0.15+0.009~+0.014

₹ 28,557.18

1 Piece(s) 5 Day(s) or more 4.010.61835604---+0.009~+0.014

₹ 28,557.18

1 Piece(s) 5 Day(s) or more 4.020.61835604---+0.009~+0.014

₹ 28,557.18

1 Piece(s) 5 Day(s) or more 4.030.61835604---+0.009~+0.014

₹ 28,557.18

1 Piece(s) 5 Day(s) or more 4.040.61835604---+0.009~+0.014

₹ 28,557.18

1 Piece(s) 5 Day(s) or more 4.050.61835604---+0.009~+0.014

₹ 25,831.53

1 Piece(s) 5 Day(s) or more 4.50.62240705---+0.009~+0.014

₹ 25,831.53

1 Piece(s) 5 Day(s) or more 4.970.62240705---+0.009~+0.014

₹ 25,831.53

1 Piece(s) 5 Day(s) or more 4.980.62240705---+0.009~+0.014

₹ 25,831.53

1 Piece(s) 5 Day(s) or more 4.990.62240705---+0.009~+0.014

₹ 25,831.53

1 Piece(s) 5 Day(s) or more 50.622407052.50.1–0.30.07~0.15+0.009~+0.014

₹ 25,831.53

1 Piece(s) 5 Day(s) or more 5.010.62240705---+0.009~+0.014

₹ 25,831.53

1 Piece(s) 5 Day(s) or more 5.020.62240705---+0.009~+0.014

₹ 25,831.53

1 Piece(s) 5 Day(s) or more 5.030.62240705---+0.009~+0.014

₹ 25,831.53

1 Piece(s) 5 Day(s) or more 5.040.62240705---+0.009~+0.014

₹ 25,831.53

1 Piece(s) 5 Day(s) or more 5.050.62240705---+0.009~+0.014

₹ 27,432.09

1 Piece(s) 5 Day(s) or more 5.50.62550856---+0.009~+0.014

₹ 27,432.09

1 Piece(s) 5 Day(s) or more 5.970.62550856---+0.009~+0.014

₹ 27,432.09

1 Piece(s) 5 Day(s) or more 5.980.62550856---+0.009~+0.014

₹ 27,432.09

1 Piece(s) 5 Day(s) or more 5.990.62550856---+0.009~+0.014

₹ 27,432.09

1 Piece(s) 5 Day(s) or more 60.625508563.00.1~0.50.1~0.2+0.009~+0.014

₹ 27,432.09

1 Piece(s) 5 Day(s) or more 6.010.62550856---+0.013~+0.018

₹ 27,432.09

1 Piece(s) 5 Day(s) or more 6.020.62550856---+0.013~+0.018

₹ 27,432.09

1 Piece(s) 5 Day(s) or more 6.030.62550856---+0.013~+0.018

₹ 27,432.09

1 Piece(s) 5 Day(s) or more 6.040.62550856---+0.013~+0.018

₹ 27,432.09

1 Piece(s) 5 Day(s) or more 6.050.62550856---+0.013~+0.018

₹ 28,512.98

1 Piece(s) 5 Day(s) or more 6.50.62550908---+0.013~+0.018

₹ 28,512.98

1 Piece(s) 5 Day(s) or more 6.970.62550908---+0.013~+0.018

₹ 28,512.98

1 Piece(s) 5 Day(s) or more 6.980.62550908---+0.013~+0.018

₹ 28,512.98

1 Piece(s) 5 Day(s) or more 6.990.62550908---+0.013~+0.018

₹ 28,512.98

1 Piece(s) 5 Day(s) or more 70.625509083.50.1~0.50.1–0.3+0.013~+0.018

₹ 28,512.98

1 Piece(s) 5 Day(s) or more 7.010.62550908---+0.013~+0.018

₹ 28,512.98

1 Piece(s) 5 Day(s) or more 7.020.62550908---+0.013~+0.018

₹ 28,512.98

1 Piece(s) 5 Day(s) or more 7.030.62550908---+0.013~+0.018

₹ 28,512.98

1 Piece(s) 5 Day(s) or more 7.040.62550908---+0.013~+0.018

₹ 28,512.98

1 Piece(s) 5 Day(s) or more 7.050.62550908---+0.013~+0.018

₹ 32,750.84

1 Piece(s) 5 Day(s) or more 7.50.625601008---+0.013~+0.018

₹ 32,750.84

1 Piece(s) 5 Day(s) or more 7.970.625601008---+0.013~+0.018

₹ 32,750.84

1 Piece(s) 5 Day(s) or more 7.980.625601008---+0.013~+0.018

₹ 32,750.84

1 Piece(s) 5 Day(s) or more 7.990.625601008---+0.013~+0.018

₹ 32,750.84

1 Piece(s) 5 Day(s) or more 80.6256010084.00.1~0.60.1–0.3+0.013~+0.018

₹ 32,750.84

1 Piece(s) 5 Day(s) or more 8.010.625601008---+0.013~+0.018

₹ 32,750.84

1 Piece(s) 5 Day(s) or more 8.020.625601008---+0.013~+0.018

₹ 32,750.84

1 Piece(s) 5 Day(s) or more 8.030.625601008---+0.013~+0.018

₹ 32,750.84

1 Piece(s) 5 Day(s) or more 8.040.625601008---+0.013~+0.018

₹ 32,750.84

1 Piece(s) 5 Day(s) or more 8.050.625601008---+0.013~+0.018

₹ 35,720.27

1 Piece(s) 5 Day(s) or more 8.50.6256010510---+0.013~+0.018

₹ 35,720.27

1 Piece(s) 5 Day(s) or more 8.970.6256010510---+0.013~+0.018

₹ 35,720.27

1 Piece(s) 5 Day(s) or more 8.980.6256010510---+0.013~+0.018

₹ 35,720.27

1 Piece(s) 5 Day(s) or more 8.990.6256010510---+0.013~+0.018

₹ 35,720.27

1 Piece(s) 5 Day(s) or more 90.62560105104.50.1~0.60.1–0.3+0.013~+0.018

₹ 35,720.27

1 Piece(s) 5 Day(s) or more 9.010.6256010510---+0.013~+0.018

₹ 35,720.27

1 Piece(s) 5 Day(s) or more 9.020.6256010510---+0.013~+0.018

₹ 35,720.27

1 Piece(s) 5 Day(s) or more 9.030.6256010510---+0.013~+0.018

₹ 35,720.27

1 Piece(s) 5 Day(s) or more 9.040.6256010510---+0.013~+0.018

₹ 35,720.27

1 Piece(s) 5 Day(s) or more 9.050.6256010510---+0.013~+0.018

₹ 37,342.27

1 Piece(s) 5 Day(s) or more 9.50.6296011010---+0.013~+0.018
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

Loading...

Basic Information

work material general steel / Stainless Steel / Cast Iron / Titanium / Heat-resistant alloy / Alloy Steel Coating Y/N Available Twist Left Torsion: 30°-40°
Tool Material Type Carbide Coating Type DLC
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list