(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mill Reamer for Bottom Hollow Applications (Straight Shank)

Mill Reamer for Bottom Hollow Applications (Straight Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,746₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]Realizes high-speed cutting and high efficiency, and uses carbide materials with high hardness.

Mill Reamer for Bottom Hollow Applications (Straight Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,746₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
FMS-3.97
FMS-3.98
FMS-3.99
FMS-4.00
FMS-4.01
FMS-4.02
FMS-4.03
FMS-4.04
FMS-4.05
FMS-4.10
FMS-4.20
FMS-4.30
FMS-4.40
FMS-4.50
FMS-4.60
FMS-4.70
FMS-4.80
FMS-4.90
FMS-4.97
FMS-4.98
FMS-4.99
FMS-5.00
FMS-5.01
FMS-5.02
FMS-5.03
FMS-5.04
FMS-5.05
FMS-5.10
FMS-5.20
FMS-5.30
FMS-5.40
FMS-5.50
FMS-5.60
FMS-5.70
FMS-5.80
FMS-5.90
FMS-5.97
FMS-5.98
FMS-5.99
FMS-6.00
FMS-6.01
FMS-6.02
FMS-6.03
FMS-6.04
FMS-6.05
FMS-6.10
FMS-6.20
FMS-6.30
FMS-6.40
FMS-6.50
FMS-6.60
FMS-6.70
FMS-6.80
FMS-6.90
FMS-6.97
FMS-6.98
FMS-6.99
FMS-7.00
FMS-7.01
FMS-7.02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

₹ 22,476.35

1 Piece(s) 5 Day(s) or more 3.971835604---+0.003~+0.007

₹ 22,476.35

1 Piece(s) 5 Day(s) or more 3.981835604---+0.003~+0.007

₹ 22,476.35

1 Piece(s) 5 Day(s) or more 3.991835604---+0.003~+0.007

₹ 20,630.65

1 Piece(s) 5 Day(s) or more 418356042.00.1–0.30.07~0.2+0.003~+0.007

₹ 21,921.84

1 Piece(s) 5 Day(s) or more 4.011835604---+0.003~+0.007

₹ 21,921.84

1 Piece(s) 5 Day(s) or more 4.021835604---+0.003~+0.007

₹ 22,476.35

1 Piece(s) 5 Day(s) or more 4.031835604---+0.003~+0.007

₹ 22,476.35

1 Piece(s) 5 Day(s) or more 4.041835604---+0.003~+0.007

₹ 22,476.35

1 Piece(s) 5 Day(s) or more 4.051835604---+0.003~+0.007

₹ 20,630.65

1 Piece(s) 5 Day(s) or more 4.11835604---+0.003~+0.007

₹ 20,630.65

1 Piece(s) 5 Day(s) or more 4.21835604---+0.003~+0.007

₹ 19,553.78

1 Piece(s) 5 Day(s) or more 4.32245755---+0.003~+0.007

₹ 19,553.78

1 Piece(s) 5 Day(s) or more 4.42245755---+0.003~+0.007

₹ 19,553.78

1 Piece(s) 5 Day(s) or more 4.52245755---+0.003~+0.007

₹ 19,553.78

1 Piece(s) 5 Day(s) or more 4.62245755---+0.003~+0.007

₹ 19,553.78

1 Piece(s) 5 Day(s) or more 4.72245755---+0.003~+0.007

₹ 19,553.78

1 Piece(s) 5 Day(s) or more 4.82245755---+0.003~+0.007

₹ 19,553.78

1 Piece(s) 5 Day(s) or more 4.92245755---+0.003~+0.007

₹ 21,218.65

1 Piece(s) 5 Day(s) or more 4.972245755---+0.003~+0.007

₹ 21,218.65

1 Piece(s) 5 Day(s) or more 4.982245755---+0.003~+0.007

₹ 21,218.65

1 Piece(s) 5 Day(s) or more 4.992245755---+0.003~+0.007

₹ 19,553.78

1 Piece(s) 5 Day(s) or more 522457552.50.1–0.30.07~0.2+0.003~+0.007

₹ 20,694.95

1 Piece(s) 5 Day(s) or more 5.012245755---+0.003~+0.007

₹ 20,694.95

1 Piece(s) 5 Day(s) or more 5.022245755---+0.003~+0.007

₹ 21,218.65

1 Piece(s) 5 Day(s) or more 5.032245755---+0.003~+0.007

₹ 21,218.65

1 Piece(s) 5 Day(s) or more 5.042245755---+0.003~+0.007

₹ 21,218.65

1 Piece(s) 5 Day(s) or more 5.052245755---+0.003~+0.007

₹ 19,553.78

1 Piece(s) 5 Day(s) or more 5.12245755---+0.003~+0.007

₹ 19,553.78

1 Piece(s) 5 Day(s) or more 5.22245755---+0.003~+0.007

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 5.325651006---+0.003~+0.007

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 5.425651006---+0.003~+0.007

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 5.525651006---+0.003~+0.007

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 5.625651006---+0.003~+0.007

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 5.725651006---+0.003~+0.007

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 5.825651006---+0.003~+0.007

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 5.925651006---+0.003~+0.007

₹ 20,711.02

1 Piece(s) 5 Day(s) or more 5.9725651006---+0.003~+0.007

₹ 20,711.02

1 Piece(s) 5 Day(s) or more 5.9825651006---+0.003~+0.007

₹ 20,711.02

1 Piece(s) 5 Day(s) or more 5.9925651006---+0.003~+0.007

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 6256510063.00.1~0.50.1–0.3+0.003~+0.007

₹ 20,199.36

1 Piece(s) 5 Day(s) or more 6.0125651006---+0.005~+0.009

₹ 20,199.36

1 Piece(s) 5 Day(s) or more 6.0225651006---+0.005~+0.009

₹ 20,199.36

1 Piece(s) 5 Day(s) or more 6.0325651006---+0.005~+0.009

₹ 20,711.02

1 Piece(s) 5 Day(s) or more 6.0425651006---+0.005~+0.009

₹ 20,711.02

1 Piece(s) 5 Day(s) or more 6.0525651006---+0.005~+0.009

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 6.125651006---+0.005~+0.009

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 6.225651006---+0.005~+0.009

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 6.325701108---+0.005~+0.009

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 6.425701108---+0.005~+0.009

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 6.525701108---+0.005~+0.009

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 6.625701108---+0.005~+0.009

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 6.725701108---+0.005~+0.009

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 6.825701108---+0.005~+0.009

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 6.925701108---+0.005~+0.009

₹ 20,711.02

1 Piece(s) 5 Day(s) or more 6.9725701108---+0.005~+0.009

₹ 20,711.02

1 Piece(s) 5 Day(s) or more 6.9825701108---+0.005~+0.009

₹ 20,711.02

1 Piece(s) 5 Day(s) or more 6.9925701108---+0.005~+0.009

₹ 19,114.45

1 Piece(s) 5 Day(s) or more 7257011083.50.1~0.50.1–0.3+0.005~+0.009

₹ 20,199.36

1 Piece(s) 5 Day(s) or more 7.0125701108---+0.005~+0.009

₹ 20,199.36

1 Piece(s) 5 Day(s) or more 7.0225701108---+0.005~+0.009
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

Loading...

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel Coating Y/N NA Blade tip ℓ(mm) 0.6
Twist Left Torsion: 30°-35° Tool Material Type Carbide
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list