(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Right Reamer DLC Coating

Carbide Right Reamer DLC Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,580₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The right-handed helix angle discharges chips smoothly.
DLC coated.
Flute shape: Spiral/helical/broach
Helix angle (°): right-handed helix angle 30 to 40

Part Number
RXS-2.97F-DLC
RXS-2.98F-DLC
RXS-2.99F-DLC
RXS-3.00F-DLC
RXS-3.01F-DLC
RXS-3.02F-DLC
RXS-3.03F-DLC
RXS-3.04F-DLC
RXS-3.05F-DLC
RXS-3.10F-DLC
RXS-3.20F-DLC
RXS-3.30F-DLC
RXS-3.40F-DLC
RXS-3.50F-DLC
RXS-3.60F-DLC
RXS-3.70F-DLC
RXS-3.80F-DLC
RXS-3.90F-DLC
RXS-3.97F-DLC
RXS-3.98F-DLC
RXS-3.99F-DLC
RXS-4.00F-DLC
RXS-4.01F-DLC
RXS-4.02F-DLC
RXS-4.03F-DLC
RXS-4.04F-DLC
RXS-4.05F-DLC
RXS-4.10F-DLC
RXS-4.20F-DLC
RXS-4.30F-DLC
RXS-4.40F-DLC
RXS-4.50F-DLC
RXS-4.60F-DLC
RXS-4.70F-DLC
RXS-4.80F-DLC
RXS-4.90F-DLC
RXS-4.97F-DLC
RXS-4.98F-DLC
RXS-4.99F-DLC
RXS-5.00F-DLC
RXS-5.01F-DLC
RXS-5.02F-DLC
RXS-5.03F-DLC
RXS-5.04F-DLC
RXS-5.05F-DLC
RXS-5.10F-DLC
RXS-5.20F-DLC
RXS-5.30F-DLC
RXS-5.40F-DLC
RXS-5.50F-DLC
RXS-5.60F-DLC
RXS-5.70F-DLC
RXS-5.80F-DLC
RXS-5.90F-DLC
RXS-5.97F-DLC
RXS-5.98F-DLC
RXS-5.99F-DLC
RXS-6.00F-DLC
RXS-6.01F-DLC
RXS-6.02F-DLC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
Blade diameter tolerance

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 2.971635603+0.002~+0.005

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 2.981635603+0.002~+0.005

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 2.991635603+0.002~+0.005

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 31635603+0.002~+0.005

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.011635603+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.021635603+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.031635603+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.041635603+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.051635603+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.11635603+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.21635603+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.31835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.41835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.51835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.61835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.71835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.81835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.91835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.971835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.981835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 3.991835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 41835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 4.011835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 4.021835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 4.031835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 4.041835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 4.051835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 4.11835604+0.003~+0.007

₹ 26,769.09

1 Piece(s) 5 Day(s) or more 4.21835604+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 4.32245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 4.42245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 4.52245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 4.62245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 4.72245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 4.82245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 4.92245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 4.972245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 4.982245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 4.992245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 52245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 5.012245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 5.022245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 5.032245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 5.042245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 5.052245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 5.12245755+0.003~+0.007

₹ 23,580.00

1 Piece(s) 5 Day(s) or more 5.22245755+0.003~+0.007

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 5.325651006+0.003~+0.007

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 5.425651006+0.003~+0.007

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 5.525651006+0.003~+0.007

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 5.625651006+0.003~+0.007

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 5.725651006+0.003~+0.007

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 5.825651006+0.003~+0.007

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 5.925651006+0.003~+0.007

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 5.9725651006+0.003~+0.007

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 5.9825651006+0.003~+0.007

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 5.9925651006+0.003~+0.007

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 625651006+0.003~+0.007

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 6.0125651006+0.005~+0.009

₹ 25,985.55

1 Piece(s) 5 Day(s) or more 6.0225651006+0.005~+0.009
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
Blade diameter tolerance

Loading...

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel Coating Y/N Available Blade tip ℓ(mm) 0.6
Twist Right Side Screw: 30°-40° Tool Material Type Carbide Coating Type DLC
X
whatsapp-qr whatsapp-icon
Close

Comparison list