(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Radical Reamer Shell Head

Carbide Radical Reamer Shell Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,350₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A highly accurate and economical shell head.
Flute shape: Spiral/helical/broach
Helix angle (°): Left-handed helix angle 45

Part Number
PF-RM7.80
PF-RM7.90
PF-RM7.97
PF-RM7.98
PF-RM7.99
PF-RM8.00
PF-RM8.01
PF-RM8.02
PF-RM8.03
PF-RM8.04
PF-RM8.05
PF-RM8.10
PF-RM8.20
PF-RM8.30
PF-RM8.40
PF-RM8.50
PF-RM8.60
PF-RM8.70
PF-RM8.80
PF-RM8.90
PF-RM8.97
PF-RM8.98
PF-RM8.99
PF-RM9.00
PF-RM9.01
PF-RM9.02
PF-RM9.03
PF-RM9.04
PF-RM9.05
PF-RM9.10
PF-RM9.20
PF-RM9.30
PF-RM9.40
PF-RM9.50
PF-RM9.60
PF-RM9.70
PF-RM9.80
PF-RM9.90
PF-RM9.97
PF-RM9.98
PF-RM9.99
PF-RM10.00
PF-RM10.01
PF-RM10.02
PF-RM10.03
PF-RM10.04
PF-RM10.05
PF-RM10.10
PF-RM10.20
PF-RM10.30
PF-RM10.40
PF-RM10.50
PF-RM10.60
PF-RM10.70
PF-RM10.80
PF-RM10.90
PF-RM10.97
PF-RM10.98
PF-RM10.99
PF-RM11.00
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Handle Diameter D
(mm)
Applicable Arbor Cord Blade diameter tolerance

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 7.86.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 7.96.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 7.976.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 7.986.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 7.996.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 86.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 8.016.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 8.026.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 8.036.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 8.046.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 8.056.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 8.16.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 21,349.91

1 Piece(s) 5 Day(s) or more 8.26.62060100NI00156 (NI00157) shank diameter φ8+0.013~+0.018

₹ 24,121.11

1 Piece(s) 5 Day(s) or more 8.36.82060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,121.11

1 Piece(s) 5 Day(s) or more 8.46.82060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,121.11

1 Piece(s) 5 Day(s) or more 8.56.82060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,121.11

1 Piece(s) 5 Day(s) or more 8.66.82060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,121.11

1 Piece(s) 5 Day(s) or more 8.76.82060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 8.872060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 8.972060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 8.9772060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 8.9872060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 8.9972060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 972060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 9.0172060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 9.0272060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 9.0372060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 9.0472060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 9.0572060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 9.172060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 24,506.85

1 Piece(s) 5 Day(s) or more 9.272060105NI00158 (NI00159) shank diameter φ10+0.013~+0.018

₹ 26,990.09

1 Piece(s) 5 Day(s) or more 9.37.12262112NI00160 (NI00161) shank diameter φ10+0.013~+0.018

₹ 26,990.09

1 Piece(s) 5 Day(s) or more 9.47.12262112NI00160 (NI00161) shank diameter φ10+0.013~+0.018

₹ 26,990.09

1 Piece(s) 5 Day(s) or more 9.57.12262112NI00160 (NI00161) shank diameter φ10+0.013~+0.018

₹ 26,990.09

1 Piece(s) 5 Day(s) or more 9.67.12262112NI00160 (NI00161) shank diameter φ10+0.013~+0.018

₹ 26,990.09

1 Piece(s) 5 Day(s) or more 9.77.12262112NI00160 (NI00161) shank diameter φ10+0.013~+0.018

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 9.87.22262112NI00160 (NI00161) shank diameter φ10+0.013~+0.018

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 9.97.22262112NI00160 (NI00161) shank diameter φ10+0.013~+0.018

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 9.977.22262112NI00160 (NI00161) shank diameter φ10+0.013~+0.018

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 9.987.22262112NI00160 (NI00161) shank diameter φ10+0.013~+0.018

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 9.997.22262112NI00160 (NI00161) shank diameter φ10+0.013~+0.018

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 107.22262112NI00160 (NI00161) shank diameter φ10+0.013~+0.018

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 10.017.22262112NI00160 (NI00161) shank diameter φ10+0.016~+0.021

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 10.027.22262112NI00160 (NI00161) shank diameter φ10+0.016~+0.021

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 10.037.22262112NI00160 (NI00161) shank diameter φ10+0.016~+0.021

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 10.047.22262112NI00160 (NI00161) shank diameter φ10+0.016~+0.021

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 10.057.22262112NI00160 (NI00161) shank diameter φ10+0.016~+0.021

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 10.17.22262112NI00160 (NI00161) shank diameter φ10+0.016~+0.021

₹ 27,365.13

1 Piece(s) 5 Day(s) or more 10.27.22262112NI00160 (NI00161) shank diameter φ10+0.016~+0.021

₹ 30,444.40

1 Piece(s) 5 Day(s) or more 10.37.62267122NI00160 (NI00161) shank diameter φ10+0.016~+0.021

₹ 30,444.40

1 Piece(s) 5 Day(s) or more 10.47.62267122NI00162 (NI00163) shank diameter φ12+0.016~+0.021

₹ 30,444.40

1 Piece(s) 5 Day(s) or more 10.57.62267122NI00162 (NI00163) shank diameter φ12+0.016~+0.021

₹ 30,444.40

1 Piece(s) 5 Day(s) or more 10.67.62267122NI00162 (NI00163) shank diameter φ12+0.016~+0.021

₹ 30,444.40

1 Piece(s) 5 Day(s) or more 10.77.62267122NI00162 (NI00163) shank diameter φ12+0.016~+0.021

₹ 30,631.91

1 Piece(s) 5 Day(s) or more 10.87.92267122NI00162 (NI00163) shank diameter φ12+0.016~+0.021

₹ 30,631.91

1 Piece(s) 5 Day(s) or more 10.97.92267122NI00162 (NI00163) shank diameter φ12+0.016~+0.021

₹ 30,631.91

1 Piece(s) 5 Day(s) or more 10.977.92267122NI00162 (NI00163) shank diameter φ12+0.016~+0.021

₹ 30,631.91

1 Piece(s) 5 Day(s) or more 10.987.92267122NI00162 (NI00163) shank diameter φ12+0.016~+0.021

₹ 30,631.91

1 Piece(s) 5 Day(s) or more 10.997.92267122NI00162 (NI00163) shank diameter φ12+0.016~+0.021

₹ 30,631.91

1 Piece(s) 5 Day(s) or more 117.92267122NI00162 (NI00163) shank diameter φ12+0.016~+0.021
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Handle Diameter D
(mm)
Applicable Arbor Cord Blade diameter tolerance

Loading...

Basic Information

work material general steel / Stainless Steel / Heat-resistant alloy / Alloy Steel Coating Y/N Available Groove Shape Spiral
Twist Left-hand thread 45° Tool Material Type Carbide Coating Type TiCN2
X
whatsapp-qr whatsapp-icon
Close

Comparison list