(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Broach Reamer (Morse Taper Shank)

Carbide Broach Reamer (Morse Taper Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,202₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Broach reamer for machining aluminum or cast iron. Maintains clean surface roughness

Part Number
MX-5.1
MX-5.2
MX-5.3
MX-5.4
MX-5.5
MX-5.6
MX-5.7
MX-5.8
MX-5.9
MX-6.0
MX-6.1
MX-6.2
MX-6.3
MX-6.4
MX-6.5
MX-6.6
MX-6.7
MX-6.8
MX-6.9
MX-7.0
MX-7.1
MX-7.2
MX-7.3
MX-7.4
MX-7.5
MX-7.6
MX-7.7
MX-7.8
MX-7.9
MX-8.0
MX-8.1
MX-8.2
MX-8.3
MX-8.4
MX-8.5
MX-8.6
MX-8.7
MX-8.8
MX-8.9
MX-9.0
MX-9.1
MX-9.2
MX-9.3
MX-9.4
MX-9.5
MX-9.6
MX-9.7
MX-9.8
MX-9.9
MX-10.0
MX-10.1
MX-10.2
MX-10.3
MX-10.4
MX-10.5
MX-10.6
MX-10.7
MX-10.8
MX-10.9
MX-11.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
MT No. Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

₹ 11,011.13

1 Piece(s) 5 Day(s) or more 5.15.72565130MT1--+0.003~+0.007

₹ 11,011.13

1 Piece(s) 5 Day(s) or more 5.25.72565130MT1--+0.003~+0.007

₹ 11,011.13

1 Piece(s) 5 Day(s) or more 5.35.72565130MT1--+0.003~+0.007

₹ 11,011.13

1 Piece(s) 5 Day(s) or more 5.45.72565130MT1--+0.003~+0.007

₹ 11,011.13

1 Piece(s) 5 Day(s) or more 5.55.72565130MT1--+0.003~+0.007

₹ 11,011.13

1 Piece(s) 5 Day(s) or more 5.65.72565130MT1--+0.003~+0.007

₹ 11,011.13

1 Piece(s) 5 Day(s) or more 5.75.72565130MT1--+0.003~+0.007

₹ 11,011.13

1 Piece(s) 5 Day(s) or more 5.85.72565130MT1--+0.003~+0.007

₹ 11,011.13

1 Piece(s) 5 Day(s) or more 5.95.72565130MT1--+0.003~+0.007

₹ 8,202.42

1 Piece(s) 5 Day(s) or more 65.72564.5130MT10.2~0.40.15–0.3+0.003~+0.007

₹ 11,011.13

1 Piece(s) 5 Day(s) or more 6.15.72565130MT1--+0.005~+0.009

₹ 11,011.13

1 Piece(s) 5 Day(s) or more 6.25.72565130MT1--+0.005~+0.009

₹ 12,463.04

1 Piece(s) 5 Day(s) or more 6.372574140MT1--+0.005~+0.009

₹ 12,463.04

1 Piece(s) 5 Day(s) or more 6.472574140MT1--+0.005~+0.009

₹ 12,463.04

1 Piece(s) 5 Day(s) or more 6.572574140MT1--+0.005~+0.009

₹ 12,463.04

1 Piece(s) 5 Day(s) or more 6.672574140MT1--+0.005~+0.009

₹ 12,463.04

1 Piece(s) 5 Day(s) or more 6.772574140MT1--+0.005~+0.009

₹ 12,463.04

1 Piece(s) 5 Day(s) or more 6.872574140MT1--+0.005~+0.009

₹ 12,463.04

1 Piece(s) 5 Day(s) or more 6.972574140MT1--+0.005~+0.009

₹ 9,397.16

1 Piece(s) 5 Day(s) or more 772574.5140MT10.2~0.40.15–0.3+0.005~+0.009

₹ 12,463.04

1 Piece(s) 5 Day(s) or more 7.172574140MT1--+0.005~+0.009

₹ 12,463.04

1 Piece(s) 5 Day(s) or more 7.272574140MT1--+0.005~+0.009

₹ 14,034.15

1 Piece(s) 5 Day(s) or more 7.372584150MT1--+0.005~+0.009

₹ 14,034.15

1 Piece(s) 5 Day(s) or more 7.472584150MT1--+0.005~+0.009

₹ 14,034.15

1 Piece(s) 5 Day(s) or more 7.572584150MT1--+0.005~+0.009

₹ 14,034.15

1 Piece(s) 5 Day(s) or more 7.672584150MT1--+0.005~+0.009

₹ 14,034.15

1 Piece(s) 5 Day(s) or more 7.772584150MT1--+0.005~+0.009

₹ 14,034.15

1 Piece(s) 5 Day(s) or more 7.872584150MT1--+0.005~+0.009

₹ 14,034.15

1 Piece(s) 5 Day(s) or more 7.972584150MT1--+0.005~+0.009

₹ 10,579.84

1 Piece(s) 5 Day(s) or more 872584.5150MT10.2~0.40.15–0.3+0.005~+0.009

₹ 14,034.15

1 Piece(s) 5 Day(s) or more 8.172584150MT1--+0.005~+0.009

₹ 14,034.15

1 Piece(s) 5 Day(s) or more 8.272584150MT1--+0.005~+0.009

₹ 15,433.80

1 Piece(s) 5 Day(s) or more 8.372599165MT1--+0.005~+0.009

₹ 15,433.80

1 Piece(s) 5 Day(s) or more 8.472599165MT1--+0.005~+0.009

₹ 15,433.80

1 Piece(s) 5 Day(s) or more 8.572599165MT1--+0.005~+0.009

₹ 15,433.80

1 Piece(s) 5 Day(s) or more 8.672599165MT1--+0.005~+0.009

₹ 15,433.80

1 Piece(s) 5 Day(s) or more 8.772599165MT1--+0.005~+0.009

₹ 15,433.80

1 Piece(s) 5 Day(s) or more 8.872599165MT1--+0.005~+0.009

₹ 15,433.80

1 Piece(s) 5 Day(s) or more 8.972599165MT1--+0.005~+0.009

₹ 11,591.09

1 Piece(s) 5 Day(s) or more 972599.5165MT10.2~0.40.15–0.3+0.005~+0.009

₹ 15,433.80

1 Piece(s) 5 Day(s) or more 9.172599165MT1--+0.005~+0.009

₹ 15,433.80

1 Piece(s) 5 Day(s) or more 9.272599165MT1--+0.005~+0.009

₹ 17,004.91

1 Piece(s) 5 Day(s) or more 9.372999165MT1--+0.005~+0.009

₹ 17,004.91

1 Piece(s) 5 Day(s) or more 9.472999165MT1--+0.005~+0.009

₹ 17,004.91

1 Piece(s) 5 Day(s) or more 9.572999165MT1--+0.005~+0.009

₹ 17,004.91

1 Piece(s) 5 Day(s) or more 9.672999165MT1--+0.005~+0.009

₹ 17,004.91

1 Piece(s) 5 Day(s) or more 9.772999165MT1--+0.005~+0.009

₹ 17,004.91

1 Piece(s) 5 Day(s) or more 9.872999165MT1--+0.005~+0.009

₹ 17,004.91

1 Piece(s) 5 Day(s) or more 9.972999165MT1--+0.005~+0.009

₹ 12,775.11

1 Piece(s) 5 Day(s) or more 1072999.5165MT10.2~0.40.15–0.3+0.005~+0.009

₹ 17,004.91

1 Piece(s) 5 Day(s) or more 10.172999165MT1--+0.006~+0.010

₹ 17,004.91

1 Piece(s) 5 Day(s) or more 10.272999165MT1--+0.006~+0.010

₹ 18,403.24

1 Piece(s) 5 Day(s) or more 10.3729104170MT1--+0.006~+0.010

₹ 18,403.24

1 Piece(s) 5 Day(s) or more 10.4729104170MT1--+0.006~+0.010

₹ 18,403.24

1 Piece(s) 5 Day(s) or more 10.5729104170MT1--+0.006~+0.010

₹ 18,403.24

1 Piece(s) 5 Day(s) or more 10.6729104170MT1--+0.006~+0.010

₹ 18,403.24

1 Piece(s) 5 Day(s) or more 10.7729104170MT1--+0.006~+0.010

₹ 18,403.24

1 Piece(s) 5 Day(s) or more 10.8729104170MT1--+0.006~+0.010

₹ 18,403.24

1 Piece(s) 5 Day(s) or more 10.9729104170MT1--+0.006~+0.010

₹ 13,787.69

1 Piece(s) 5 Day(s) or more 11729104.5170MT10.2~0.40.15–0.3+0.006~+0.010
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
MT No. Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

Loading...

Basic Information

work material general steel / Cast Iron / Aluminum / Alloy Steel Coating Y/N NA Twist Left-hand thread 60°
Tool Material Type Carbide
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list