(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]Realizes high-speed cutting and high efficiency, and uses carbide materials with high hardness.
Part Number |
---|
RXS-21.00F |
RXS-22.00F |
RXS-23.00F |
RXS-24.00F |
RXS-25.00F |
RXS-26.00F |
RXS-27.00F |
RXS-28.00F |
RXS-29.00F |
RXS-30.00F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Blade tip ℓ (mm) | Blade Length ℓ1 (mm) | Shank Lower Length ℓ2 (mm) | Overall Length L (mm) | shank diameter d1 (mm) | I.D. d (mm) | Pilot Hole Mounting φ | Cutting feed mm/rev |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 39,246.89 | 1 Piece(s) | 5 Day(s) or more | 21 | 0.6 | 33.5 | 150 | 215 | 20 | 10.0 | 0.1~2.0 | 0.2–0.5 | ||
₹ 41,055.07 | 1 Piece(s) | 5 Day(s) or more | 22 | 0.6 | 33.5 | 150 | 215 | 20 | 11.0 | 0.1~2.0 | 0.2–0.5 | ||
₹ 42,948.98 | 1 Piece(s) | 5 Day(s) or more | 23 | 0.6 | 33.5 | 160 | 230 | 25 | 12.0 | 0.1~3.0 | 0.2–0.5 | ||
₹ 44,755.82 | 1 Piece(s) | 5 Day(s) or more | 24 | 0.6 | 33.5 | 160 | 230 | 25 | 12.0 | 0.1~3.0 | 0.2–0.5 | ||
₹ 46,651.05 | 1 Piece(s) | 5 Day(s) or more | 25 | 0.6 | 33.5 | 160 | 230 | 25 | 13.0 | 0.1~3.0 | 0.2–0.5 | ||
₹ 48,457.91 | 1 Piece(s) | 5 Day(s) or more | 26 | 0.6 | 33.5 | 160 | 230 | 25 | 14.0 | 0.1~3.0 | 0.2–0.5 | ||
₹ 50,351.80 | 1 Piece(s) | 5 Day(s) or more | 27 | 0.6 | 33.5 | 160 | 230 | 25 | 14.0 | 0.1~3.0 | 0.2–0.5 | ||
₹ 52,158.65 | 1 Piece(s) | 5 Day(s) or more | 28 | 0.6 | 39 | 160 | 240 | 32 | 15.0 | 0.1~3.0 | 0.25~0.7 | ||
₹ 54,053.89 | 1 Piece(s) | 5 Day(s) or more | 29 | 0.9 | 39 | 160 | 240 | 32 | 16.0 | 0.2~3.0 | 0.25~0.7 | ||
₹ 61,458.05 | 1 Piece(s) | 5 Day(s) or more | 30 | 0.9 | 39 | 160 | 240 | 32 | 16.0 | 0.2~3.0 | 0.25~0.7 |
Loading...
work material | general steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel | Coating Y/N | NA | Twist | Right Side Screw: 30°-40° |
---|---|---|---|---|---|
Tool Material Type | Carbide |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy