(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mill Reamer (Morse Taper Shank)

Mill Reamer (Morse Taper Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,925₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]Realizes high-speed cutting and high efficiency, and uses carbide materials with high hardness.

Part Number
HMM-3.0
HMM-3.1
HMM-3.2
HMM-3.3
HMM-3.4
HMM-3.5
HMM-3.6
HMM-3.7
HMM-3.8
HMM-3.9
HMM-4.0
HMM-4.1
HMM-4.2
HMM-4.3
HMM-4.4
HMM-4.5
HMM-4.6
HMM-4.7
HMM-4.8
HMM-4.9
HMM-5.0
HMM-5.1
HMM-5.2
HMM-5.3
HMM-5.4
HMM-5.5
HMM-5.6
HMM-5.7
HMM-5.8
HMM-5.9
HMM-6.0
HMM-6.1
HMM-6.2
HMM-6.3
HMM-6.4
HMM-6.5
HMM-6.6
HMM-6.7
HMM-6.8
HMM-6.9
HMM-7.0
HMM-7.1
HMM-7.2
HMM-7.3
HMM-7.4
HMM-7.5
HMM-7.6
HMM-7.7
HMM-7.8
HMM-7.9
HMM-8.0
HMM-8.1
HMM-8.2
HMM-8.3
HMM-8.4
HMM-8.5
HMM-8.6
HMM-8.7
HMM-8.8
HMM-8.9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
MT No. Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 341649115MT1--+0.002~+0.005

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 3.141649115MT1--+0.003~+0.007

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 3.241649115MT1--+0.003~+0.007

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 3.34.41849115MT1--+0.003~+0.007

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 3.44.41849115MT1--+0.003~+0.007

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 3.54.41849115MT1--+0.003~+0.007

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 3.64.41849115MT1--+0.003~+0.007

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 3.74.81849115MT1--+0.003~+0.007

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 3.84.81849115MT1--+0.003~+0.007

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 3.94.81849115MT1--+0.003~+0.007

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 44.81849115MT1--+0.003~+0.007

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 4.14.81849115MT1--+0.003~+0.007

₹ 20,760.58

1 Piece(s) 5 Day(s) or more 4.24.81849115MT1--+0.003~+0.007

₹ 18,683.18

1 Piece(s) 5 Day(s) or more 4.34.82264130MT1--+0.003~+0.007

₹ 18,683.18

1 Piece(s) 5 Day(s) or more 4.44.82264130MT1--+0.003~+0.007

₹ 18,683.18

1 Piece(s) 5 Day(s) or more 4.54.82264130MT1--+0.003~+0.007

₹ 18,683.18

1 Piece(s) 5 Day(s) or more 4.64.82264130MT1--+0.003~+0.007

₹ 18,683.18

1 Piece(s) 5 Day(s) or more 4.74.82264130MT1--+0.003~+0.007

₹ 18,683.18

1 Piece(s) 5 Day(s) or more 4.84.82264130MT1--+0.003~+0.007

₹ 18,683.18

1 Piece(s) 5 Day(s) or more 4.94.82264130MT1--+0.003~+0.007

₹ 18,683.18

1 Piece(s) 5 Day(s) or more 54.82264130MT1--+0.003~+0.007

₹ 18,683.18

1 Piece(s) 5 Day(s) or more 5.14.82264130MT1--+0.003~+0.007

₹ 18,683.18

1 Piece(s) 5 Day(s) or more 5.24.82264130MT1--+0.003~+0.007

₹ 14,368.98

1 Piece(s) 5 Day(s) or more 5.35.12264130MT1--+0.003~+0.007

₹ 14,368.98

1 Piece(s) 5 Day(s) or more 5.45.12564130MT1--+0.003~+0.007

₹ 14,368.98

1 Piece(s) 5 Day(s) or more 5.55.12564130MT1--+0.003~+0.007

₹ 14,368.98

1 Piece(s) 5 Day(s) or more 5.65.12564130MT1--+0.003~+0.007

₹ 14,368.98

1 Piece(s) 5 Day(s) or more 5.75.12564130MT1--+0.003~+0.007

₹ 14,368.98

1 Piece(s) 5 Day(s) or more 5.85.42564130MT1--+0.003~+0.007

₹ 14,368.98

1 Piece(s) 5 Day(s) or more 5.95.42564130MT1--+0.003~+0.007

₹ 10,925.40

1 Piece(s) 5 Day(s) or more 65.42564130MT10.15~0.70.15–0.3+0.003~+0.007

₹ 14,368.98

1 Piece(s) 5 Day(s) or more 6.15.42564130MT1--+0.005~+0.009

₹ 14,368.98

1 Piece(s) 5 Day(s) or more 6.25.42564130MT1--+0.005~+0.009

₹ 15,530.24

1 Piece(s) 5 Day(s) or more 6.35.62574140MT1--+0.005~+0.009

₹ 15,530.24

1 Piece(s) 5 Day(s) or more 6.45.62574140MT1--+0.005~+0.009

₹ 11,785.29

1 Piece(s) 5 Day(s) or more 6.55.62574140MT1--+0.005~+0.009

₹ 15,530.24

1 Piece(s) 5 Day(s) or more 6.65.62574140MT1--+0.005~+0.009

₹ 15,530.24

1 Piece(s) 5 Day(s) or more 6.75.62574140MT1--+0.005~+0.009

₹ 15,530.24

1 Piece(s) 5 Day(s) or more 6.862574140MT1--+0.005~+0.009

₹ 15,530.24

1 Piece(s) 5 Day(s) or more 6.962574140MT1--+0.005~+0.009

₹ 11,785.29

1 Piece(s) 5 Day(s) or more 762574140MT10.15~0.70.15–0.3+0.005~+0.009

₹ 14,292.64

1 Piece(s) 5 Day(s) or more 7.162574140MT1--+0.005~+0.009

₹ 14,292.64

1 Piece(s) 5 Day(s) or more 7.262574140MT1--+0.005~+0.009

₹ 17,381.29

1 Piece(s) 5 Day(s) or more 7.36.42584150MT1--+0.005~+0.009

₹ 17,381.29

1 Piece(s) 5 Day(s) or more 7.46.42584150MT1--+0.005~+0.009

₹ 13,249.25

1 Piece(s) 5 Day(s) or more 7.56.42584150MT1--+0.005~+0.009

₹ 17,381.29

1 Piece(s) 5 Day(s) or more 7.66.42584150MT1--+0.005~+0.009

₹ 17,381.29

1 Piece(s) 5 Day(s) or more 7.76.42584150MT1--+0.005~+0.009

₹ 17,381.29

1 Piece(s) 5 Day(s) or more 7.86.62584150MT1--+0.005~+0.009

₹ 17,381.29

1 Piece(s) 5 Day(s) or more 7.96.62584150MT1--+0.005~+0.009

₹ 13,249.25

1 Piece(s) 5 Day(s) or more 86.62584150MT10.15~0.90.15–0.3+0.005~+0.009

₹ 17,381.29

1 Piece(s) 5 Day(s) or more 8.16.62584150MT1--+0.005~+0.009

₹ 17,381.29

1 Piece(s) 5 Day(s) or more 8.26.62584150MT1--+0.005~+0.009

₹ 19,330.11

1 Piece(s) 5 Day(s) or more 8.36.82599165MT1--+0.005~+0.009

₹ 19,330.11

1 Piece(s) 5 Day(s) or more 8.46.82599165MT1--+0.005~+0.009

₹ 14,711.87

1 Piece(s) 5 Day(s) or more 8.56.82599165MT1--+0.005~+0.009

₹ 19,330.11

1 Piece(s) 5 Day(s) or more 8.66.82599165MT1--+0.005~+0.009

₹ 19,330.11

1 Piece(s) 5 Day(s) or more 8.76.82599165MT1--+0.005~+0.009

₹ 19,330.11

1 Piece(s) 5 Day(s) or more 8.872599165MT1--+0.005~+0.009

₹ 19,330.11

1 Piece(s) 5 Day(s) or more 8.972599165MT1--+0.005~+0.009
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
MT No. Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

Loading...

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel Coating Y/N NA Twist Left Torsion: 30°-35°
Tool Material Type Carbide
X
whatsapp-qr whatsapp-icon
Close

Comparison list