(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Laser Hayabusa

Laser Hayabusa
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,943₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stone cutting. Ideal for cutting granite. For joining the diamond tip and the substrate by laser welding. Fracture of tip due to cutting heat is extremely rare, featuring both high safety level and long service life.

 
Part Number
LB-6
LB-7
LB-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Hole Diameter
(mm)
Attached Ring
(mm)
JAN Code

₹ 12,942.96

1 Piece(s) 18 Day(s) or more 15022204936091008341

₹ 14,495.33

1 Piece(s) 18 Day(s) or more 18025.420/224936091008365

₹ 17,600.04

1 Piece(s) 18 Day(s) or more 20325.420/224936091008389

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Stone Blade Thickness(mm) 2.2
Tip Height(mm) 7 Detail Type For stone cutting PCD -
Features Ideal for cutting marble. Diamond tip and substrate bonded by laser welding. Fracture of tip due to cutting heat is extremely rare, featuring both high safety level and long service life. Segment type with emphasis on cutting quality The Intended Use Stone cutting