(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Red Inazuma

Red Inazuma
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,526₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cuts rebar reinforced concrete and concrete secondary products (fume pipes, U grooves). Can cut under conditions most ideal for the engine model. Laser turbo type.

 
Part Number
LC-GX14-20
LC-GX14-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHole Diameter
(mm)
Attached Ring
(mm)
JAN Code

₹ 32,526.24

1 Piece(s) 8 Day(s) or more 20-4936091016292

₹ 32,526.24

1 Piece(s) 8 Day(s) or more 30.520/22/25.44936091016322

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 354
Blade Thickness(mm) 3 Tip Height(mm) 6 Detail Type Cutting concrete (for engines)
Features Cutting is possible under with ideal conditions for the engine model. A laser turbo type. A segment type focusing on sharpness. The Intended Use Cuts rebar reinforced concrete and concrete secondary products (fume pipes, U grooves)
X
whatsapp-qr whatsapp-icon