(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Cutter Hero

Diamond Cutter Hero
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,839₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dual cutter for cutting concrete and granite. Excellent sharpness. With diagonal slits, the ejection effect on cutting chips prevents heat accumulation, and the cutting ability is maintained.

[Features]
· Ideal for cutting concrete and granite.
· Excellent sharpness. Diagonal slits: The ejection effect on cutting chips prevents heat accumulation, and the cutting ability is maintained.
· Short tip: Radiates heat and reduces substrate runout.
· Diamond layer: Deepening the slit grooves on the diamond layer improves chip discharge performance is and enhances sharpness.
· Improved safety.
· Rounded edge: The chip angle is rounded to prevent chip splintering and improve safety.

 
Part Number
SE-G8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,839.31

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar / Stone Outside Diameter(mm) 203
Blade Thickness(mm) 2.1 Hole Diameter(mm) 25.4 Tip Height(mm) 8
Detail Type For Cutting Rebar Reinforced Concrete Attached Ring(mm) 20/22 JAN Code 4936091004473
Features Dual cutter for cutting concrete and granite.. Excellent sharpness.. Diagonal slits: Discharges chips, helping prevent the build-up of heat and maintain sharpness. Short tip: Radiates heat and reduces substrate vibration. Diamond layer: By deepening the slit grooves on the diamond layer, chip discharge performance is improved and sharpness is enhanced. Enhanced safety.. R-edge: The R-cut tip end prevents tip chipping and enhances safety. A segment-type blade with a premium on sharpness. The Intended Use Cuts rebar reinforced (10 mm bars) concrete, granite and blocks

Please check the type/dimensions/specifications of the part SE-G8 in the Diamond Cutter Hero series.

X
whatsapp-qr whatsapp-icon