(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Ideal for cutting concrete and granite. Highly safe. Laser welding: Improves the strength by laser welding chips and circuit boards. Hardened board: Adopts a heat treated board for increased board strength. Enhanced sharpness. Can cut granite: High durability for cutting granite thanks to high-strength bonding and laser welding.
Part Number |
---|
LT-5 |
LT-6 |
LT-7 |
LT-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) | Blade Thickness (mm) | Hole Diameter (mm) | Attached Ring (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
₹ 9,349.36 | 1 Piece(s) | 5 Day(s) or more | 125 | 2 | 22 | 20 | 4936091008464 | ||
₹ 11,977.25 | 1 Piece(s) | 18 Day(s) or more | 150 | 2.3 | 22 | 20 | 4936091008471 | ||
₹ 15,288.24 | 1 Piece(s) | 18 Day(s) or more | 180 | 2.3 | 25.4 | 20/22 | 4936091008488 | ||
₹ 17,081.69 | 1 Piece(s) | 18 Day(s) or more | 203 | 2.3 | 25.4 | 20/22 | 4936091008495 |
Loading...
Product Model | Diamond Cutter | Use | Concrete and Mortar / Stone | Tip Height(mm) | 8 |
---|---|---|---|---|---|
Detail Type | For Cutting Rebar Reinforced Concrete | Features | Ideal for cutting concrete and granite.. High safety.. Laser welding: Strengthen the connection of chip to substrate by laser welding. Quenching board: Enhance strength by heat-treating the substrate. Enhanced sharpness.. Cut granite: High durability for cutting granite thanks to high-strength bond and laser welding. Segment type with a premium on sharpness. | The Intended Use | Cuts rebar reinforced (10 mm bars) concrete and granite |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy