(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutting Master

Cutting Master
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,597₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent sharpness. Short chip turbo segment with excellent sharpness. Diagonal slits: The ejection effect on cutting chips prevents heat accumulation, and the cutting ability is maintained. Short tip: Radiates heat and reduces substrate runout. Improved safety. Rounded edge: The chip angle is rounded to prevent chip splintering and improve safety.

 
Part Number
ST-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,596.91

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 105
Blade Thickness(mm) 2.1 Hole Diameter(mm) 20 Tip Height(mm) 8
Detail Type For Cutting Rebar Reinforced Concrete Attached Ring(mm) 15 JAN Code 4936091008822
Features Highest sharpness. Short tip, turbo segment, highest sharpness. Diagonal slit: Prevent overheating by effectively clearing the cut chips, and maintains the sharpness. Short tip: Has heat dissipation effect, and less substrate runout. Improved safety. R edge: Prevents chipping of tip and improves safety by cutting tip angle to R. Sharpness-focused segment type The Intended Use Cuts rebar reinforced (10 mm bars) concrete

Please check the type/dimensions/specifications of the part ST-4 in the Cutting Master series.

X
whatsapp-qr whatsapp-icon