(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tile Nine

Tile Nine
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,556₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cutting porcelain tiles, pottery tiles and hard tiles. Thin and fast! Achieving a clean cut! Blade thickness of 0.9 mm reduces chipping and improves cutting speed!!

Features

●With 0.9mm blade thickness minimal chipping and cutting speed improve.
●The stabilizer(swing reduction mechanism) reduces substrate wobbling during cutting due to thin blade cutter.

Usage

●Cuts porcelain tile, ceramic tile, hard tile.

Specification

●Outer Diameter x Blade Thickness x Hole Diameter(mm):105 x 0.9 x 20.0
●SPQ(sheet):10

Materials

●Base Metal: Tool Steel
●Tip: Diamond Abrasive Grains, etc
Part Number
RS-NE4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,555.67

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Product Model Diamond Cutter Use Roofing Tile and Tile Outside Diameter(mm) 105
Blade Thickness(mm) 0.9 Hole Diameter(mm) 20 Tip Height(mm) 5
Detail Type For Tile Cutting Attached Ring(mm) 15 JAN Code 4936091009621
Features Thin and fast. Produces a clean cut. Blade thickness of 0.9 mm realizes minimal chipping and enhanced cutting speed. Rim shape creates clean cut section. The Intended Use Cutting Porcelain Tile, Ceramic Tile, Hardened Tile

Please check the type/dimensions/specifications of the part RS-NE4 in the Tile Nine series.

X
whatsapp-qr whatsapp-icon