(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pro Tile Cutter

Pro Tile Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,353₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Roofing tile cutting. Thin blade for quick cutting of hard tiles. Excellent sharpness with 1.3 mm thick blade. A rim type that produces a clean cut.

 
Part Number
RK-4P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,353.44

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Roofing Tile and Tile Outside Diameter(mm) 105
Blade Thickness(mm) 1.3 Hole Diameter(mm) 20 Tip Height(mm) 5
Detail Type For cutting roofing tiles Attached Ring(mm) 15 JAN Code 4936091009195
Features Thin blade allows speedy cutting of hard roof tiles. Blade thickness is 1.3 mm and is very sharp. Rim shape produces clean cut section. Rim shape type that produces clean cut section. The Intended Use Roofing tile cutting
X
whatsapp-qr whatsapp-icon