(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Craftsmanship, RIM

Craftsmanship, RIM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,962₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For cutting concrete and blocks. A standard masterpiece, which is the pride of Sankyo Diamond. Rim type standard product that finishes cut cleanly

 
Part Number
RZ-E4
RZ-E5
RZ-E6
RZ-E7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Attached Ring
(mm)
JAN Code

₹ 2,961.80

1 Piece(s) 5 Day(s) or more 105220154936091006132

₹ 4,610.60

1 Piece(s) 5 Day(s) or more 125222204936091006149

₹ 5,783.91

1 Piece(s) 13 Day(s) or more 150222204936091006231

₹ 6,866.13

1 Piece(s) 12 Day(s) or more 1802.225.420/224936091006248

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Tip Height(mm) 6
Detail Type For cutting concrete Features Standard masterpiece boasted by Sankyo Diamond. Rim type standard product that finishes cut cleanly The Intended Use Cutting concrete and blocks