(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Inazuma LJ 305 mm X30.5

Inazuma LJ 305 mm X30.5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,213₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cutting of blocks and secondary concrete products. Razor blade with emphasis on cutting feel used for standard type for both engine cutter and electric cutters.

 
Part Number
LJ-12PE-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,212.71

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 305
Blade Thickness(mm) 2.5 Hole Diameter(mm) 20 Tip Height(mm) 6
Detail Type For cutting concrete (for electric motors) Attached Ring(mm) - JAN Code 4936091008877
Features Combined-use standard engine / electric motor thin blade razor blade designed for sharpness. Segment type designed to emphasize sharpness. The Intended Use Cutting secondary concrete materials and blocks

Please check the type/dimensions/specifications of the part LJ-12PE-20 in the Inazuma LJ 305 mm X30.5 series.