(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

R Cutter

R Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,771₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for cutting interlocking blocks, concrete, bricks, and blocks. Revolutionary Round-cutting Diamond Cutter

 
Part Number
SE-V5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,771.47

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar / Roofing Tile and Tile Outside Diameter(mm) 125
Blade Thickness(mm) 4 Hole Diameter(mm) 22 Tip Height(mm) 6
Detail Type For curved cutting Attached Ring(mm) 20 JAN Code 4936091004916
Features Revolutionary R-cutting Diamond Cutter. Can cut in a curve, hence it is ideal for R processes such as interlocking / block. Use for drilling hole into concrete mass and Hume pipe. The Intended Use Cutting Interlocking, Concrete, Brick, Block

Please check the type/dimensions/specifications of the part SE-V5 in the R Cutter series.

X
whatsapp-qr whatsapp-icon