(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Concrete Cutting GH950 358X30.

Concrete Cutting GH950 358X30.
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      61,815₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cuts rebar reinforced concrete, resin concrete and high-strength concrete. Laser turbo blade that boasts a superb cutting edge. A diamond tip was designed and developed for cutting electrical poles (with steel bars).

 
Part Number
LC-GH14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 61,814.76

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 358
Blade Thickness(mm) 3.2 Hole Diameter(mm) 30.5 Tip Height(mm) 8
Detail Type Cutting concrete (for engines) Attached Ring(mm) 20/22/25.4 JAN Code 4936091015523
Features Laser turbo blade that boasts a superb cutting edge. A diamond tip was designed and developed for cutting electrical poles (with steel bars). Segment type product that focuses on the cutting edge. The Intended Use Cuts rebar reinforced concrete, resin concrete and high-strength concrete Turbo Tips Adopted The introduction of a turbo tip (uneven chip) reduced the contact area with the work material and the resistance applied to the tip, resulting in a sharper cut.

Please check the type/dimensions/specifications of the part LC-GH14 in the Concrete Cutting GH950 358X30. series.

X
whatsapp-qr whatsapp-icon