(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dry Surfacer Ace

Dry Surfacer Ace
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,070₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Grinding concrete, bricks, blocks, and stone materials. Suitable for minor work. Affordable pricing.

[Features]
· Workability is improved with surfacer sharpness intact.
· Equipped with shockless flange: The shockless flange absorbs and reduces vibration. Vibration caused by the manual technique is cut by 60%.
· Lighter main unit: Main unit is lightweight while still maintaining substrate strength. Weight reduced by 13%.
· Improved convenience in attaching/detaching: By designing the wrench hole for attaching/detaching according to each manufacturer, it can be reliably installed and removed using the wrench included with the disc grinder.

 
Part Number
DF-A4M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,070.25

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar / Roofing Tile and Tile Outside Diameter(mm) 100
Blade Thickness(mm) 6 Hole Diameter(mm) M10 Tip Height(mm) 4.5
Detail Type Cup for Grinding Attached Ring(mm) - JAN Code 4936091011310
Features Improved workability while maintaining the sharpness of a surfacer. The Intended Use Grinding concrete, bricks, blocks, and stone materials

Please check the type/dimensions/specifications of the part DF-A4M in the Dry Surfacer Ace series.

X
whatsapp-qr whatsapp-icon