(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Model | Diamond Cutter | Use | Concrete and Mortar / Stone / Roofing Tile and Tile |
---|---|---|---|
Outside Diameter(mm) | 100 | Blade Thickness(mm) | 6 |
Hole Diameter(mm) | M10 | Tip Height(mm) | 4.5 |
Detail Type | Cup for Grinding | Attached Ring(mm) | - |
JAN Code | 4936091011112 | Features | Embedded resin prevents digging into concrete and stone. Ideal for finishing and flat grinding. |
The Intended Use | Grinding concrete, bricks, blocks, and stone materials | - | - |
Japanese Only
Loading...
Product Model | Diamond Cutter | Use | Concrete and Mortar / Stone / Roofing Tile and Tile |
---|---|---|---|
Outside Diameter(mm) | 100 | Blade Thickness(mm) | 6 |
Hole Diameter(mm) | M10 | Tip Height(mm) | 4.5 |
Detail Type | Cup for Grinding | Attached Ring(mm) | - |
JAN Code | 4936091011112 | Features | Embedded resin prevents digging into concrete and stone. Ideal for finishing and flat grinding. |
The Intended Use | Grinding concrete, bricks, blocks, and stone materials | - | - |
Loading...
Product Model | Diamond Cutter | Use | Concrete and Mortar / Stone / Roofing Tile and Tile |
---|---|---|---|
Outside Diameter(mm) | 100 | Blade Thickness(mm) | 6 |
Hole Diameter(mm) | M10 | Tip Height(mm) | 4.5 |
Detail Type | Cup for Grinding | Attached Ring(mm) | - |
JAN Code | 4936091011112 | Features | Embedded resin prevents digging into concrete and stone. Ideal for finishing and flat grinding. |
The Intended Use | Grinding concrete, bricks, blocks, and stone materials | - | - |
Grinding concrete, bricks, blocks and stones. By embedding in resin, it suppresses encroachment into concrete and stone materials. Ideal for finishing and flat grinding.
Loading...
Product Model | Diamond Cutter | Use | Concrete and Mortar / Stone / Roofing Tile and Tile |
---|---|---|---|
Outside Diameter(mm) | 100 | Blade Thickness(mm) | 6 |
Hole Diameter(mm) | M10 | Tip Height(mm) | 4.5 |
Detail Type | Cup for Grinding | Attached Ring(mm) | - |
JAN Code | 4936091011112 | Features | Embedded resin prevents digging into concrete and stone. Ideal for finishing and flat grinding. |
The Intended Use | Grinding concrete, bricks, blocks, and stone materials | - | - |
Japanese Only
Loading...
Loading...
Loading...
Product Model | Diamond Cutter | Use | Concrete and Mortar / Stone / Roofing Tile and Tile |
---|---|---|---|
Outside Diameter(mm) | 100 | Blade Thickness(mm) | 6 |
Hole Diameter(mm) | M10 | Tip Height(mm) | 4.5 |
Detail Type | Cup for Grinding | Attached Ring(mm) | - |
JAN Code | 4936091011112 | Features | Embedded resin prevents digging into concrete and stone. Ideal for finishing and flat grinding. |
The Intended Use | Grinding concrete, bricks, blocks, and stone materials | - | - |
Part Number |
---|
DS-4M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 8,722.53 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Product Model | Diamond Cutter | Use | Concrete and Mortar / Stone / Roofing Tile and Tile | Outside Diameter(mm) | 100 |
---|---|---|---|---|---|
Blade Thickness(mm) | 6 | Hole Diameter(mm) | M10 | Tip Height(mm) | 4.5 |
Detail Type | Cup for Grinding | Attached Ring(mm) | - | JAN Code | 4936091011112 |
Features | Embedded resin prevents digging into concrete and stone. Ideal for finishing and flat grinding. | The Intended Use | Grinding concrete, bricks, blocks, and stone materials |
Please check the type/dimensions/specifications of the part DS-4M in the Dry Saver (for Building Materials) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy