(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
For disk grinder type 4 and type 5 only. Eco-friendly product with outstanding dust collection.
[Features]
· Eco-friendly product with outstanding dust collection.
· Environmentally friendly product sucks the grinding powder dust into the dust collector, leaving virtually nothing outside.
· High dust collection efficiency, good operability, easy to hold type that even enables work in corners.
· The unit cover, for example, or interior corner plates, which are not being used, can be stored besides the main unit (stored with a magnet).
· With a flexible head + soft brush structure.
· Flexibly supports every direction (up, down, right, or left) with a flexible head structure.
· Enables cutting in all directions and completely stable dust collecting by adhering Clean-ta Kun to the grinding surface, when grinding either flat or uneven surfaces.
Part Number |
---|
DA-4A-H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 9,204.71 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Loading...
Product Model | Parts, Accessories | Part Type | Other | Size(mm) | 160X148X50 |
---|---|---|---|---|---|
Type | For Hitachi | JAN Code | 4936091700016 | Usage | For Disk Grinder Type 4 only. |
Features | Excellent dust collection capacity and environmentally-friendly operation. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy