• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Vibration Damping Mannen 800

Vibration Damping Mannen 800

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Raised areas on the palm reduce vibration.

[Features]
· Reduces vibration from tools.
· Antibacterial deodorization processing: Prevents breeding of bacteria.

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Setting
  • The intended use
    Vibration Control
  • Gauge
    10
  • Size
    Free
  • Color
    Green
  • Material (Gloves)
    Pure cotton
  • Material (Anti-Slip)
    Natural Rubber
  • Features
    Antibacterial and Odor-resistant Processing
  • Amount Of Content
    1 Pair

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
800
1 Pair
6 Day(s) or more
-

Part Number : 800
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • Specifications
    Setting
  • The intended use
    Vibration Control
  • Gauge
    10
  • Size
    Free
  • Color
    Green
  • Material (Gloves)
    Pure cotton
  • Material (Anti-Slip)
    Natural Rubber
  • Features
    Antibacterial and Odor-resistant Processing
  • Mass(g)
    55

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)