(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Unisex Work Cap 8617

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,128.58 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8617-005-L
8617-005-LL
8617-005-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Contents

₹ 1,128.58

4 Piece(s) 8 Day(s) or more L 4548413535925 1 pc.

₹ 1,128.58

4 Piece(s) 8 Day(s) or more LL 4548413535932 1 pc.

₹ 1,128.58

4 Piece(s) 8 Day(s) or more M 4548413535918 1 pc.

Basic Specifications

  • Commodity Classification
    Cap
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Twill
  • Color Details
    Clean earth
  • Material 1 Weaving
    Twill
  • Contents
    1 pc.

Product Description

A work cap made of the same material and in the same colors as the AZ-6321 work clothing series, allowing for coordination.
[Features]
· JIS T-8118 anti-static conformity.
· Adjuster specification where the size can be adjusted easily.
· A uniform that comes in an abundance of colors and has an order made feeling throughout.
[Applications]
· Factories, transportation work, etc.

Part Number
8617-005-L
8617-005-LL
8617-005-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Contents

₹ 1,128.58

4 Piece(s) 8 Day(s) or more L 4548413535925 1 pc.

₹ 1,128.58

4 Piece(s) 8 Day(s) or more LL 4548413535932 1 pc.

₹ 1,128.58

4 Piece(s) 8 Day(s) or more M 4548413535918 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon