Safety Boots #870

Caution
Product Description
A safety boot that uses special blended PVC with excellent oil resistance.
[Features]
· Steel toe box: Incorporates a steel toe-box that protects toes from shock (or pressure).
· Oil-resistant: Uses special blended PVC with excellent oil resistance.
· Simple design that is resistant to dirt.
· By employing a newly designed last, the boot has excellent fit and is resistant to fatigue even when used for long periods of time.
· An antibacterial-treated lining is used to prevent the propagation of various bacteria. The sweat-absorbing material minimizes stuffiness of the foot. Employs an oil-resistant sole with good water drainage and a slip-resistant design.
· 26 cm size: Length 385 mm (including the heel part) and one boot weighs approximately 1,040 g.
[Applications]
· Made of PVC for oil resistance, and is ideal for food-related work and public works.