(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Polisher

Electric Polisher
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Rotation and eccentricity. The elliptical rotation gives the handwaxing feel. Stepless variable speed switch. Enhanced set contents. 5 m cord.

Electric Polisher
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
1401205
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,021.18

1 Piece(s) 7 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Number of Turns(min⁻¹) 50Hz Approx. 900-3,000 / 60 Hz: Approx. 600-3,000 Power(V) AC100 Current(A) 0.6
Power Consumption(W) 60 Package Size(mm) H210×W315×D155 Weight(g) 2100
Frequency(Hz) 50/60 Body Size(mm) Approximate Length 280 x Width 148 x Height 195 Base Pad Dimension(mm) Approximately φ148
Cord Length(m) Approx. 5 Rated Time(Parts) 30 Usage For Applying (Painting On) Wax, Wiping, and Polishing Cars, Floors, Etc.
Accessories / Set Contents Sponge Pad, Towel Pad cover x 3, Hair Buff Pad Cover x 2, Spatula with Hook
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list