(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Available in a wide range of outer diameters and thickness. Ideal for heavy duty cutting. Uses MCo material (cobalt high speed steel).
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Number of flutes (sheet) | Thickness Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 10,739.62 | 1 Piece(s) | 5 Day(s) or more | 75 | 3 | 25.4 | 18 | 0~+0.060 | ||
₹ 10,739.62 | 1 Piece(s) | 9 Day(s) or more | 75 | 3.5 | 25.4 | 18 | 0~+0.075 | ||
₹ 9,878.38 | 1 Piece(s) | 5 Day(s) or more | 75 | 4 | 25.4 | 18 | 0~+0.075 | ||
₹ 8,753.29 | 1 Piece(s) | 9 Day(s) or more | 75 | 4.5 | 25.4 | 18 | 0~+0.075 | ||
₹ 8,753.29 | 1 Piece(s) | 9 Day(s) or more | 75 | 5 | 25.4 | 18 | 0~+0.075 | ||
₹ 8,488.09 | 1 Piece(s) | 9 Day(s) or more | 75 | 5.5 | 25.4 | 18 | 0~+0.075 | ||
₹ 8,488.09 | 1 Piece(s) | 9 Day(s) or more | 75 | 6 | 25.4 | 18 | 0~+0.075 | ||
₹ 9,414.95 | 1 Piece(s) | 9 Day(s) or more | 75 | 6.5 | 25.4 | 18 | 0~+0.090 | ||
₹ 9,414.95 | 1 Piece(s) | 9 Day(s) or more | 75 | 7 | 25.4 | 18 | 0~+0.090 | ||
₹ 9,414.95 | 1 Piece(s) | 9 Day(s) or more | 75 | 7.5 | 25.4 | 18 | 0~+0.090 | ||
₹ 9,414.95 | 1 Piece(s) | 6 Day(s) or more | 75 | 8 | 25.4 | 18 | 0~+0.090 | ||
₹ 10,209.22 | 1 Piece(s) | 9 Day(s) or more | 75 | 8.5 | 25.4 | 18 | 0~+0.090 | ||
₹ 10,209.22 | 1 Piece(s) | 9 Day(s) or more | 75 | 9 | 25.4 | 18 | 0~+0.090 | ||
₹ 10,209.22 | 1 Piece(s) | 9 Day(s) or more | 75 | 9.5 | 25.4 | 18 | 0~+0.090 | ||
₹ 10,209.22 | 1 Piece(s) | 9 Day(s) or more | 75 | 10 | 25.4 | 18 | 0~+0.090 | ||
₹ 11,070.44 | 1 Piece(s) | 9 Day(s) or more | 75 | 11 | 25.4 | 18 | 0~+0.110 | ||
₹ 11,070.44 | 1 Piece(s) | 9 Day(s) or more | 75 | 12 | 25.4 | 18 | 0~+0.110 | ||
₹ 12,262.51 | 1 Piece(s) | 9 Day(s) or more | 75 | 13 | 25.4 | 16 | 0~+0.110 | ||
₹ 12,262.51 | 1 Piece(s) | 9 Day(s) or more | 75 | 14 | 25.4 | 16 | 0~+0.110 | ||
₹ 13,454.56 | 1 Piece(s) | 9 Day(s) or more | 75 | 15 | 25.4 | 16 | 0~+0.110 | ||
₹ 13,454.56 | 1 Piece(s) | 9 Day(s) or more | 75 | 16 | 25.4 | 16 | 0~+0.110 | ||
₹ 15,639.11 | 1 Piece(s) | 9 Day(s) or more | 75 | 17 | 25.4 | 16 | 0~+0.110 | ||
₹ 15,639.11 | 1 Piece(s) | 9 Day(s) or more | 75 | 18 | 25.4 | 16 | 0~+0.110 | ||
₹ 18,884.47 | 1 Piece(s) | 9 Day(s) or more | 75 | 19 | 25.4 | 16 | 0~+0.130 | ||
₹ 18,884.47 | 1 Piece(s) | 9 Day(s) or more | 75 | 20 | 25.4 | 16 | 0~+0.130 | ||
₹ 19,943.93 | 1 Piece(s) | 9 Day(s) or more | 75 | 21 | 25.4 | 16 | 0~+0.130 | ||
₹ 19,943.93 | 1 Piece(s) | 9 Day(s) or more | 75 | 22 | 25.4 | 16 | 0~+0.130 | ||
₹ 21,003.38 | 1 Piece(s) | 9 Day(s) or more | 75 | 23 | 25.4 | 16 | 0~+0.130 | ||
₹ 21,003.38 | 1 Piece(s) | 9 Day(s) or more | 75 | 24 | 25.4 | 16 | 0~+0.130 | ||
₹ 22,460.65 | 1 Piece(s) | 9 Day(s) or more | 75 | 25 | 25.4 | 16 | 0~+0.130 | ||
₹ 22,924.07 | 1 Piece(s) | 9 Day(s) or more | 75 | 26 | 25.4 | 16 | 0~+0.130 | ||
₹ 22,924.07 | 1 Piece(s) | 9 Day(s) or more | 75 | 27 | 25.4 | 16 | 0~+0.130 | ||
₹ 24,645.20 | 1 Piece(s) | 9 Day(s) or more | 75 | 28 | 25.4 | 16 | 0~+0.130 | ||
₹ 24,645.20 | 1 Piece(s) | 9 Day(s) or more | 75 | 29 | 25.4 | 16 | 0~+0.130 | ||
₹ 24,645.20 | 1 Piece(s) | 9 Day(s) or more | 75 | 30 | 25.4 | 16 | 0~+0.130 | ||
₹ 26,300.69 | 1 Piece(s) | 9 Day(s) or more | 75 | 32 | 25.4 | 16 | 0~+0.160 | ||
₹ 26,300.69 | 1 Piece(s) | 9 Day(s) or more | 75 | 35 | 25.4 | 16 | 0~+0.160 | ||
₹ 15,175.69 | 1 Piece(s) | 9 Day(s) or more | 100 | 3 | 25.4 | 20 | 0~+0.060 | ||
₹ 15,175.69 | 1 Piece(s) | 9 Day(s) or more | 100 | 3.5 | 25.4 | 20 | 0~+0.075 | ||
₹ 13,918.00 | 1 Piece(s) | 7 Day(s) or more | 100 | 4 | 25.4 | 20 | 0~+0.075 | ||
₹ 13,918.00 | 1 Piece(s) | 9 Day(s) or more | 100 | 4.5 | 25.4 | 20 | 0~+0.075 | ||
₹ 13,918.00 | 1 Piece(s) | 9 Day(s) or more | 100 | 5 | 25.4 | 20 | 0~+0.075 | ||
₹ 13,387.60 | 1 Piece(s) | 9 Day(s) or more | 100 | 5.5 | 25.4 | 20 | 0~+0.075 | ||
₹ 13,387.60 | 1 Piece(s) | 6 Day(s) or more | 100 | 6 | 25.4 | 20 | 0~+0.075 | ||
₹ 14,910.49 | 1 Piece(s) | 9 Day(s) or more | 100 | 6.5 | 25.4 | 20 | 0~+0.090 | ||
₹ 14,910.49 | 1 Piece(s) | 9 Day(s) or more | 100 | 7 | 25.4 | 20 | 0~+0.090 | ||
₹ 14,910.49 | 1 Piece(s) | 9 Day(s) or more | 100 | 7.5 | 25.4 | 20 | 0~+0.090 | ||
₹ 14,910.49 | 1 Piece(s) | 9 Day(s) or more | 100 | 8 | 25.4 | 20 | 0~+0.090 | ||
₹ 15,904.31 | 1 Piece(s) | 9 Day(s) or more | 100 | 8.5 | 25.4 | 20 | 0~+0.090 | ||
₹ 15,904.31 | 1 Piece(s) | 9 Day(s) or more | 100 | 9 | 25.4 | 20 | 0~+0.090 | ||
₹ 15,904.31 | 1 Piece(s) | 9 Day(s) or more | 100 | 9.5 | 25.4 | 20 | 0~+0.090 | ||
₹ 15,904.31 | 1 Piece(s) | 9 Day(s) or more | 100 | 10 | 25.4 | 20 | 0~+0.090 | ||
₹ 18,155.84 | 1 Piece(s) | 9 Day(s) or more | 100 | 11 | 25.4 | 20 | 0~+0.110 | ||
₹ 18,155.84 | 1 Piece(s) | 9 Day(s) or more | 100 | 12 | 25.4 | 20 | 0~+0.110 | ||
₹ 20,142.16 | 1 Piece(s) | 9 Day(s) or more | 100 | 13 | 25.4 | 18 | 0~+0.110 | ||
₹ 20,142.16 | 1 Piece(s) | 9 Day(s) or more | 100 | 14 | 25.4 | 18 | 0~+0.110 | ||
₹ 21,930.25 | 1 Piece(s) | 9 Day(s) or more | 100 | 15 | 25.4 | 18 | 0~+0.110 | ||
₹ 21,930.25 | 1 Piece(s) | 9 Day(s) or more | 100 | 16 | 25.4 | 18 | 0~+0.110 | ||
₹ 24,910.40 | 1 Piece(s) | 9 Day(s) or more | 100 | 17 | 25.4 | 18 | 0~+0.110 | ||
₹ 24,910.40 | 1 Piece(s) | 9 Day(s) or more | 100 | 18 | 25.4 | 18 | 0~+0.110 |
Loading...
Material | MCO | work material | Steel / Cast Iron / Stainless Steel / Aluminum / Copper Alloys | O.D. Tolerance(mm) | 0~+1 |
---|---|---|---|---|---|
Hole Dia. Tolerance(mm) | H7 | Torsional Angle(°) | Right and Left 15 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy