(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The insert material is G80 (steel / cast iron / combined use).
Work material: cast iron, non-metallic
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Thickness (mm) | Number of flutes (sheet) | Thickness Tolerance (mm) |
---|---|---|---|---|---|---|---|---|
₹ 19,546.13 | 1 Piece(s) | 9 Day(s) or more | 75 | 4 | 10 | 0~+0.075 | ||
₹ 19,546.13 | 1 Piece(s) | 9 Day(s) or more | 75 | 5 | 10 | 0~+0.075 | ||
₹ 19,876.96 | 1 Piece(s) | 9 Day(s) or more | 75 | 6 | 10 | 0~+0.075 | ||
₹ 21,268.58 | 1 Piece(s) | 9 Day(s) or more | 75 | 7 | 10 | 0~+0.090 | ||
₹ 21,268.58 | 1 Piece(s) | 9 Day(s) or more | 75 | 8 | 10 | 0~+0.090 | ||
₹ 23,916.56 | 1 Piece(s) | 9 Day(s) or more | 75 | 9 | 10 | 0~+0.090 | ||
₹ 23,916.56 | 1 Piece(s) | 9 Day(s) or more | 75 | 10 | 10 | 0~+0.090 | ||
₹ 24,314.36 | 1 Piece(s) | 9 Day(s) or more | 75 | 11 | 10 | 0~+0.110 | ||
₹ 24,314.36 | 1 Piece(s) | 9 Day(s) or more | 75 | 12 | 10 | 0~+0.110 | ||
₹ 27,956.18 | 1 Piece(s) | 9 Day(s) or more | 75 | 13 | 10 | 0~+0.110 | ||
₹ 27,956.18 | 1 Piece(s) | 9 Day(s) or more | 75 | 14 | 10 | 0~+0.110 | ||
₹ 28,684.82 | 1 Piece(s) | 9 Day(s) or more | 75 | 15 | 10 | 0~+0.110 | ||
₹ 28,684.82 | 1 Piece(s) | 9 Day(s) or more | 75 | 16 | 10 | 0~+0.110 | ||
₹ 30,605.51 | 1 Piece(s) | 9 Day(s) or more | 75 | 17 | 10 | 0~+0.110 | ||
₹ 30,605.51 | 1 Piece(s) | 9 Day(s) or more | 75 | 18 | 10 | 0~+0.110 | ||
₹ 32,724.42 | 1 Piece(s) | 9 Day(s) or more | 75 | 20 | 10 | 0~+0.130 | ||
₹ 44,511.09 | 1 Piece(s) | 9 Day(s) or more | 75 | 22 | 10 | 0~+0.130 | ||
₹ 47,689.47 | 1 Piece(s) | 9 Day(s) or more | 75 | 24 | 10 | 0~+0.130 | ||
₹ 52,788.55 | 1 Piece(s) | 9 Day(s) or more | 75 | 25 | 10 | 0~+0.130 | ||
₹ 26,300.69 | 1 Piece(s) | 9 Day(s) or more | 100 | 4 | 12 | 0~+0.075 | ||
₹ 24,712.16 | 1 Piece(s) | 9 Day(s) or more | 100 | 5 | 12 | 0~+0.075 | ||
₹ 24,712.16 | 1 Piece(s) | 9 Day(s) or more | 100 | 6 | 12 | 0~+0.075 | ||
₹ 25,837.25 | 1 Piece(s) | 9 Day(s) or more | 100 | 7 | 12 | 0~+0.090 | ||
₹ 25,837.25 | 1 Piece(s) | 9 Day(s) or more | 100 | 8 | 12 | 0~+0.090 | ||
₹ 27,956.18 | 1 Piece(s) | 9 Day(s) or more | 100 | 9 | 12 | 0~+0.090 | ||
₹ 27,956.18 | 1 Piece(s) | 9 Day(s) or more | 100 | 10 | 12 | 0~+0.090 | ||
₹ 29,809.91 | 1 Piece(s) | 9 Day(s) or more | 100 | 11 | 12 | 0~+0.110 | ||
₹ 29,809.91 | 1 Piece(s) | 9 Day(s) or more | 100 | 12 | 12 | 0~+0.110 | ||
₹ 34,578.15 | 1 Piece(s) | 9 Day(s) or more | 100 | 13 | 12 | 0~+0.110 | ||
₹ 34,578.15 | 1 Piece(s) | 9 Day(s) or more | 100 | 14 | 12 | 0~+0.110 | ||
₹ 34,578.15 | 1 Piece(s) | 9 Day(s) or more | 100 | 15 | 12 | 0~+0.110 | ||
₹ 36,697.07 | 1 Piece(s) | 9 Day(s) or more | 100 | 16 | 12 | 0~+0.110 | ||
₹ 40,471.47 | 1 Piece(s) | 9 Day(s) or more | 100 | 17 | 12 | 0~+0.110 | ||
₹ 40,471.47 | 1 Piece(s) | 9 Day(s) or more | 100 | 18 | 12 | 0~+0.110 | ||
₹ 42,988.20 | 1 Piece(s) | 9 Day(s) or more | 100 | 20 | 12 | 0~+0.130 | ||
₹ 46,960.84 | 1 Piece(s) | 9 Day(s) or more | 100 | 22 | 12 | 0~+0.130 | ||
₹ 50,338.80 | 1 Piece(s) | 9 Day(s) or more | 100 | 24 | 12 | 0~+0.130 | ||
₹ 55,437.87 | 1 Piece(s) | 9 Day(s) or more | 100 | 25 | 12 | 0~+0.130 | ||
₹ 34,114.71 | 1 Piece(s) | 9 Day(s) or more | 125 | 4 | 14 | 0~+0.075 | ||
₹ 32,261.00 | 1 Piece(s) | 9 Day(s) or more | 125 | 5 | 14 | 0~+0.075 | ||
₹ 32,261.00 | 1 Piece(s) | 9 Day(s) or more | 125 | 6 | 14 | 0~+0.075 | ||
₹ 33,055.25 | 1 Piece(s) | 9 Day(s) or more | 125 | 7 | 14 | 0~+0.090 | ||
₹ 33,055.25 | 1 Piece(s) | 9 Day(s) or more | 125 | 8 | 14 | 0~+0.090 | ||
₹ 35,770.20 | 1 Piece(s) | 9 Day(s) or more | 125 | 9 | 14 | 0~+0.090 | ||
₹ 35,770.20 | 1 Piece(s) | 9 Day(s) or more | 125 | 10 | 14 | 0~+0.090 | ||
₹ 37,823.49 | 1 Piece(s) | 9 Day(s) or more | 125 | 11 | 14 | 0~+0.110 | ||
₹ 37,823.49 | 1 Piece(s) | 9 Day(s) or more | 125 | 12 | 14 | 0~+0.110 | ||
₹ 45,570.55 | 1 Piece(s) | 9 Day(s) or more | 125 | 13 | 14 | 0~+0.110 | ||
₹ 45,570.55 | 1 Piece(s) | 9 Day(s) or more | 125 | 14 | 14 | 0~+0.110 | ||
₹ 46,233.55 | 1 Piece(s) | 9 Day(s) or more | 125 | 15 | 14 | 0~+0.110 | ||
₹ 48,087.27 | 1 Piece(s) | 9 Day(s) or more | 125 | 16 | 14 | 0~+0.110 | ||
₹ 52,126.89 | 1 Piece(s) | 9 Day(s) or more | 125 | 18 | 14 | 0~+0.110 | ||
₹ 57,622.42 | 1 Piece(s) | 9 Day(s) or more | 125 | 20 | 14 | 0~+0.130 | ||
₹ 61,264.24 | 1 Piece(s) | 9 Day(s) or more | 125 | 22 | 14 | 0~+0.130 | ||
₹ 65,966.84 | 1 Piece(s) | 9 Day(s) or more | 125 | 24 | 14 | 0~+0.130 | ||
₹ 73,250.47 | 1 Piece(s) | 9 Day(s) or more | 125 | 25 | 14 | 0~+0.130 | ||
₹ 45,570.55 | 1 Piece(s) | 9 Day(s) or more | 150 | 4 | 16 | 0~+0.075 | ||
₹ 41,465.31 | 1 Piece(s) | 9 Day(s) or more | 150 | 5 | 16 | 0~+0.075 | ||
₹ 41,465.31 | 1 Piece(s) | 9 Day(s) or more | 150 | 6 | 16 | 0~+0.075 | ||
₹ 41,465.31 | 1 Piece(s) | 9 Day(s) or more | 150 | 7 | 16 | 0~+0.090 |
Loading...
Hole Diameter(mm) | 25.4 | Material | G80 | work material | Cast iron and non-metals |
---|---|---|---|---|---|
O.D. Tolerance(mm) | 0~+1 | Hole Dia. Tolerance(mm) | H7 | Torsional Angle(°) | Right and Left 15 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy