(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Counterbore (Straight Shank) CBS

Counterbore (Straight Shank) CBS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Counterbore (Straight Shank) CBS
  • Counterbore (Straight Shank) CBS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,726₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
All products are TiN coated.
[Applications]
For countersinking of hex socket head cap screw.

 
Part Number
CBS16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,725.98

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Nominal 16 blade diameter(mm) 26 shank diameter(mm) 16
Guide Diameter(mm) 16.5 Guide Length(mm) 16 Blade Length(mm) 22
Shank length(mm) 48 Overall Length(mm) 100 Size mm
O.D. Tolerance(mm) 0~+0.2 Guide Diameter Tolerance(mm) -0.05~0 Shank tolerance h7
Torsional Angle(°) Right 12 Number of flutes 4 Surface Treatment TiN Coat
work material Steel / Cast Iron / Stainless Steel / Aluminum / Copper Alloys

Please check the type/dimensions/specifications of the part CBS16 in the Counterbore (Straight Shank) CBS series.