- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of SR-1S
-
- Product Category
- Riveter
-
- Rivet size is adjustable
- 2.4 ~ 4.8
-
- Weight(g)
- 770
-
- Material
- Aluminum Die Casting
-
- Intended Use
- Blind Rivet Tightening
-
- Set Content
- Hand Riveter Main Body/1, Nose Piece (for 2.4 mm, 3.2 mm, 4.0 mm, 4.8 mm) x 1 each, Aluminum Blind Rivet (2.4 mm, 3.2 mm, 4.0 mm, 4.8 mm) x 15 each, Nose Piece Replacement Wrench/1
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,501.51
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Product Category
- Riveter
-
- Rivet size is adjustable
- 4 / 2.4 / 3.2 / 4.8
-
- Weight(g)
- 770
-
- Material
- Aluminum Die Casting
-
- Intended Use
- Blind Rivet Tightening
-
- Set Content
- Hand Riveter Main Body/1, Nose Piece (for 2.4 mm, 3.2 mm, 4.0 mm, 4.8 mm) x 1 each, Aluminum Blind Rivet (2.4 mm, 3.2 mm, 4.0 mm, 4.8 mm) x 15 each, Nose Piece Replacement Wrench/1
Product Description
· Aluminum Dedicated Rivet Set with Immediately Usable Rivets
[Applications]
· For Securing Hollow Structures
· For box assembly
· For repairing toys and household items
· For exterior work and installation of various signs
· For mounting automotive parts
Specifications of SR-1S
-
- Product Category
- Riveter
-
- Rivet size is adjustable
- 2.4 ~ 4.8
-
- Weight(g)
- 770
-
- Material
- Aluminum Die Casting
-
- Intended Use
- Blind Rivet Tightening
-
- Set Content
- Hand Riveter Main Body/1, Nose Piece (for 2.4 mm, 3.2 mm, 4.0 mm, 4.8 mm) x 1 each, Aluminum Blind Rivet (2.4 mm, 3.2 mm, 4.0 mm, 4.8 mm) x 15 each, Nose Piece Replacement Wrench/1
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,501.51
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy