(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Extension Cable

Extension Cable
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,359₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

K thermocouple sensor extension cable.
[Features]
·Cable Length: 1m, 5m, 10m.
[Applications]
·For extension of K thermocouple sensor.

 
Part Number
MTGP-11-1M
MTGP-11-5M
MTGP-11-10M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)

₹ 2,359.38

1 Piece(s) 8 Day(s) or more 1000

₹ 6,129.00

1 Piece(s) Available 13 Day(s) or more 5000

₹ 7,348.80

1 Piece(s) 9 Day(s) or more 10000

Loading...

  1. 1

Basic Information

Product Type Other Accessories Features Extension Cable
X
whatsapp-qr whatsapp-icon