(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Digital thermometer that can measure and record temperatures in four places simultaneously.
[Features]
· An SD card can be inserted in the main unit to save data and easily edit/manage measurement value data from a PC.
· It supports K/J/T/E/R/S thermocouples, so it can be used for various types of thermocouples and for various applications.
· The sampling cycle can be set to enable measurement to suit the application.
[Applications]
· For temperature control in food processing/freezing/refrigeration.
· For concrete curing temperature control.
· For monitoring of heat generation in industrial equipment or facilities.
· For batch management of multipoint temperatures.
Product Type | Temperature and Humidity Recorder (Logger) | Size(mm) | 68(W)×177(H)×45(D) | Measuring range | -30~200℃(TPK-01) |
---|---|---|---|---|---|
Power Supply | UM3, AA x 6 pcs, 9 VDC (AC adapter sold separately) | Mass(g) | Approximately 489 | Application environment | Temperature: 0 to 50°C, Humidity: 10 to 85% RH |
Accessories | SD Card (4 GB)/k Thermocouple Sensor TPK-01 x 2 pcs/Hard Case/Battery/Manual | Data output | SD Card/RS-232C/USB Output | Separately Sold Parts | K Thermocouple Sensor Various Types |
Please check the type/dimensions/specifications of the part TM-947SD in the SD Card Datalogger Digital Thermometer TM-947SD series.