(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Compact temperature module that can be assembled to devices.
[Features]
· Equipped with a highly durable thermistor sensor.
· Its small size allows it to be embedded in a variety of devices.
[Applications]
· For temperature management of insulated boxes.
· For incorporating in devices that require temperature display.
Product Type | Thermometer (External Sensor Type) | Temperature Measuring Range(°C) | -45~95 | Size(mm) | 48.2(W)×28.7(H)×16.8(D) |
---|---|---|---|---|---|
Accuracy(m) | ±1°C (0 to 40°C); Other than those described to the left ±2°C | Use | For temperature monitor | Power Supply | LR44 or SR44X1 |
Mass(g) | Approx. 24 (batteries included) | Application environment | 0-40°C 80%RH or less (However, there must be no condensation) | Resolution | 0.1℃ |
Storage temperature and humidity | -10 to 50°C 70%RH or less (but do not subject to condensation) | Battery life | LR44 (about 5 months), SR44 (about 1.5 years) | Detection System | Thermistor |
Function | Thermometer | Measurement Period | 2 seconds/cycle | Sensor cord length | Approx. 1.5 m |
Please check the type/dimensions/specifications of the part MT-144 in the Temperature Module MT-144 series.