(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Radiation thermometer which can perform measurements in 1 second with button operation.
[Features]
· 2 laser pointers make it easy to identify measurement location.
· Equipped with a hold function for maximum value / minimum value / average value / temperature difference value for measured values.
· Enables quick measurement of temperature in areas that cannot be directly touched.
[Applications]
· For heating temperature control of the heating section of a household appliance as well as IC, motor, etc.
· For temperature management in processes such as painting automobiles and molded parts.
· For various types of HVAC management.
· Temperature monitoring in the glass manufacturing process.
Product Type | Radiation Thermometer | Size(mm) | 47(W)×200(H)×196(D) | Accuracy(m) | Radiation Temperature: ±2% or ±3°C, K Thermocouple Temperature: ±1% or ±1°C |
---|---|---|---|---|---|
Measuring range | Radiation Temperature: -60°C to 1,500°C, K Thermocouple Temperature: -64°C to 1,400°C | Power Supply | AAA alkaline dry batteries X 2 | Mass(g) | Approximately 392 |
Application environment | 0-40°C, 80%RH or less (However, there must be no condensation) | Resolution | 0.1°C (1000°C or greater becomes 1°C) | Emissivity | 0.10-1.00 variable D: S=35: 1 |
Storage temperature and humidity | -20 to 60°C, 70% RH or less (No condensation) |
Please check the type/dimensions/specifications of the part MT-10 in the Non-Contact Radiation Thermometer MT-10 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy