(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Panel Mount Temperature Controller AUM-5000PA

Panel Mount Temperature Controller AUM-5000PA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Panel mount temperature controller ideal for temperature control.
[Features]
· Equipped with upper/lower limit value alarm function as well as heating/cooling control.
· Two-step heating control is also possible.
· Temperature is displayed in red LED light for easy viewing.
[Applications]
· Heating treatment process temperature is controlled.
· For stable control of water supply/drainage.
· For detecting abnormalities of control loops.

 
Part Number
AUM-5000PA
TPK-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Size
(mm)
Accuracy
(m)
Measuring range Features Sensor Power Supply Consumption current Application environment Resolution Supported models Features

₹ 9,392.87

1 Piece(s) 10 Day(s) or more -50 – 50080(W)×40(H)×68(D)±1℃-50~500℃-50 to 500°C Wide-range relay installed in 2 places, heating/cooling control installed along with Hi/Lo alarm, and two-step heating control possible, clearly visible LED display.PT100Ω (Sold Separately)12-15 VAC/DC (100 VAC / 200 VAC → 15 VAC conversion transformer included)150mA MAX0-60°C, 80%RH or less1°C-Temperature controller

₹ 3,592.07

1 Piece(s) 12 Day(s) or more ----------AUM-5000PA-

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type)