(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital Oxygen Concentration Meter

Digital Oxygen Concentration Meter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,777₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a highly reliable oxygen sensor.
· Oxygen concentration (0-30%) and temperature (0-50°C) measurement enabled.
· Small and lightweight with a weight of just 194 g.
· If the oxygen concentration falls to 18% or less, an alarm sounds a warning.
· Data hold, MAX/MIN.
· O2 measurement of sealed spaces, such as tanks and wells.
· For places such as manholes where microorganisms consume oxygen.
· O2 measurement in environments such as vegetable storehouses (darkrooms).

 
Part Number
PO2-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 30,777.24

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Target gas Oxygen Product Type Gas Sensor O2 Measurement precision ±(1%rdg+0.2%) after calibration
Measuring Range O2: 0-30%, Temperature 0-50° C Response Time Approx. 15 Seconds / 90% Response External size(mm) 180X40X40
Storage temperature and humidity Temperature: 0 - 50°C, humidity: 10 - 70% RH Operating temperature and humidity Temperature 0-50°C, Humidity 10-80% RH JAN Code 4986702302498
Mass Approx. 489 g Power/ power consumption AAA (1.5 V) x 4 pcs Accessories Instruction Manual, Soft Case (CA-52A)
Display(mm) LCD:28×19 Sensor O2: Galvanic Method Temperature: Thermistor Sampling Approx. 1 Time/Sec
Storage Functionality Display Max. Value/Min. Value Data Hold Data hold button, to freeze the desired reading value. Overload Protection 100%O2
Alarm Oxygen Concentration 18% or Lower Alarm Sound

Please check the type/dimensions/specifications of the part PO2-250 in the Digital Oxygen Concentration Meter series.