(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-Pronged Hydraulic Puller Set

2-Pronged Hydraulic Puller Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 165,840.27 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
GLP12
GLP15
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Applicable Pulley
(mm)
Claw Reach Length
(mm)
Male Thread O.D.
(mm)
Set Mass
(kg)
Maximum Load Capacity
(kN)

₹ 165,840.27

1 Piece(s) 5 Day(s) or more 120 to 300 When using L: When using 175/S: 200 32 19 100

₹ 222,416.00

1 Piece(s) 5 Day(s) or more 150 to 375 When using L: When using 180/S: 210 38 28 140
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Applicable Pulley
(mm)
Claw Reach Length
(mm)
Male Thread O.D.
(mm)
Set Mass
(kg)
Maximum Load Capacity
(kN)

Basic Specifications

Product Description

Gears, pulleys and the like that are stuck due to rust and seizure can be easily pulled out through hydraulic power.

Part Number
GLP12
GLP15
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Applicable Pulley
(mm)
Claw Reach Length
(mm)
Male Thread O.D.
(mm)
Set Mass
(kg)
Maximum Load Capacity
(kN)

₹ 165,840.27

1 Piece(s) 5 Day(s) or more 120 to 300 When using L: When using 175/S: 200 32 19 100

₹ 222,416.00

1 Piece(s) 5 Day(s) or more 150 to 375 When using L: When using 180/S: 210 38 28 140
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Applicable Pulley
(mm)
Claw Reach Length
(mm)
Male Thread O.D.
(mm)
Set Mass
(kg)
Maximum Load Capacity
(kN)

Loading...

Product Specifications

Features

●2 claws hydraulic pulley is pulled out.
●Extraction of gears, pulleys, etc. such as rust and seizure is easy with hydraulic power.

Specification

●SPQ(set):1

Materials

●Special Steel