(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tool bag AP-E

Tool bag AP-E

You can add up to 6 items to the comparison list.

Loading...

Specifications of AP-E

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    270
  • Width(mm)
    150
  • Depth(mm)
    100
  • Height(mm)
    200
  • Weight
    270g/w
  • Package Size (H x W x D mm)
    275×140×65mm
  • JAN Code
    4952520411506
  • Trusco Code
    396-3438
  • Belt hole width(mm)
    70
  • Features
    Since it is slimmer and deeper than (our) conventional product, it fits easily even in narrow places, giving it great storability. It fits the waist with the bottom surface in an arch shape. The bottom surface is made from EVA, making it strong and able to hold its shape. The lid makes it hard for the contents to fall out.
  • Main Body Material
    Polyester Fiber, Bottom Surface Made of EVA Resin
Part Number
AP-E
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,708.00

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    270
  • Width(mm)
    150
  • Depth(mm)
    100
  • Height(mm)
    200
  • Weight
    270g/w
  • Package Size (H x W x D mm)
    275×140×65mm
  • JAN Code
    4952520411506
  • Trusco Code
    396-3438
  • Belt hole width(mm)
    70
  • Features
    Since it is slimmer and deeper than (our) conventional product, it fits easily even in narrow places, giving it great storability. It fits the waist with the bottom surface in an arch shape. The bottom surface is made from EVA, making it strong and able to hold its shape. The lid makes it hard for the contents to fall out.
  • Main Body Material
    Polyester Fiber, Bottom Surface Made of EVA Resin

Product Description

Of course it can be used for on-site tool storage, but it's also the perfect pouch for storing accessories in urban settings.
[Features]
· Includes a lid for peace of mind to prevent dropping items when moving around.
· Because of its compact size, it can also be used in small spaces.
· Handy for carrying around small items during normal use, such as cigarettes, a mobile phone, etc.
· The cover can be turned back for access.
[Applications]
· For storing small items while moving around a work site, etc.

Specifications of AP-E

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    270
  • Width(mm)
    150
  • Depth(mm)
    100
  • Height(mm)
    200
  • Weight
    270g/w
  • Package Size (H x W x D mm)
    275×140×65mm
  • JAN Code
    4952520411506
  • Trusco Code
    396-3438
  • Belt hole width(mm)
    70
  • Features
    Since it is slimmer and deeper than (our) conventional product, it fits easily even in narrow places, giving it great storability. It fits the waist with the bottom surface in an arch shape. The bottom surface is made from EVA, making it strong and able to hold its shape. The lid makes it hard for the contents to fall out.
  • Main Body Material
    Polyester Fiber, Bottom Surface Made of EVA Resin
Part Number
AP-E
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,708.00

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon