(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Snap Ring Pliers (Interchangeable Tips)

Snap Ring Pliers (Interchangeable Tips)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Only use this product for its intended purpose.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 475.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
FB-1
FS-1
FS-L2
FS-LI
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Nail Shape Nail Tip Diameter Trusco Code

₹ 492.65

1 Piece(s) 5 Day(s) or more 36 Curved Claw 2.0 369-3759

₹ 475.25

1 Piece(s) 5 Day(s) or more 36 Straight jaw 2.0 369-4046

₹ 492.65

1 Piece(s) 5 Day(s) or more 46 Straight jaw 2.0 369-4071

₹ 492.65

1 Piece(s) 5 Day(s) or more 46 Straight jaw 1.5 369-4089
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Nail Shape Nail Tip Diameter Trusco Code

Basic Specifications

  • Product Category
    Parts
  • Parts Type
    Blade Tip
  • Details Type
    Replacement Jaw
  • Mass(g)
    10
  • Ring Usage Range(mm)
    NA
  • Specifications
    With Spring

Product Description

Replacement blade for snap ring pliers.
[Features]
· Because of the reverse tapered shape of the nose at the tip, snap rings will not slip off.
· 4 types to suit different applications.
[Applications]
· Replacement blade for the Snap Ring Pliers (FOS-185/FCS-185).

Part Number
FB-1
FS-1
FS-L2
FS-LI
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Nail Shape Nail Tip Diameter Trusco Code

₹ 492.65

1 Piece(s) 5 Day(s) or more 36 Curved Claw 2.0 369-3759

₹ 475.25

1 Piece(s) 5 Day(s) or more 36 Straight jaw 2.0 369-4046

₹ 492.65

1 Piece(s) 5 Day(s) or more 46 Straight jaw 2.0 369-4071

₹ 492.65

1 Piece(s) 5 Day(s) or more 46 Straight jaw 1.5 369-4089
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Nail Shape Nail Tip Diameter Trusco Code

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list