(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Needle-nose Pliers

Needle-nose Pliers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,193.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
350-200
350S-125
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
With or without spring Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Nail Width Nail Length Nail Thickness Grip Width Blade Length Grip Handle Width Grip Handle Diameter JAN Code Trusco Code Package Size H×W×D
(mm)
Mass
(g)
Specifications E F Number Contained In A Packet

₹ 2,444.38

1 Piece(s) 6 Day(s) or more 210 NA 2 3 21 58.5 11 53 10 3.5 2.5 4952520035085 117-8695 251×73×20mm 230g/w With tip knurling 3.5 2.5 6

₹ 2,193.73

1 Piece(s) 5 Day(s) or more 142 Available 1.5 2.6 - - - - - - - - 117-8709 - 95 With spring and serrated edge 2.5 2 -

Basic Specifications

Product Description

General-purpose model of needle-nose pliers.
[Features]
· Made using a special proprietary steel with a tough tip, they are extremely resistant to breaking and bending.
· Handy for wiring, bending and cutting in tight spaces.
· Outstanding cutting ability, and the jaws have a serrated shape to prevent the item being held from slipping.
[Applications]
· Can be used for applications ranging from electrical and telecommunications work and assembly and wiring of precision equipment to general household DIY.

Part Number
350-200
350S-125
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
With or without spring Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Nail Width Nail Length Nail Thickness Grip Width Blade Length Grip Handle Width Grip Handle Diameter JAN Code Trusco Code Package Size H×W×D
(mm)
Mass
(g)
Specifications E F Number Contained In A Packet

₹ 2,444.38

1 Piece(s) 6 Day(s) or more 210 NA 2 3 21 58.5 11 53 10 3.5 2.5 4952520035085 117-8695 251×73×20mm 230g/w With tip knurling 3.5 2.5 6

₹ 2,193.73

1 Piece(s) 5 Day(s) or more 142 Available 1.5 2.6 - - - - - - - - 117-8709 - 95 With spring and serrated edge 2.5 2 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon