• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Zero Pliers 3100-175/3100-200

Zero Pliers 3100-175/3100-200

Pliers with superior cutting ability and durability.
[Features]
· Using cutting-edge polishing technology and the principles of eccentricity and leverage, the cutting ability is 30% higher compared to conventional products.
· Uses an eco-friendly elastomer resin to perfectly fit the hand.
· Safe for use in work at height because they're fitted with a fall-prevention hole.
[Applications]
· For indoor and outdoor wiring construction, electrical equipment, telecommunications construction and engineering construction.

(i)Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.

Part Number

Configured Part Number is shown.

Part Number
3100-175
3100-200
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Trusco Code Mass
(g)
Specifications Attachment Hole for Fall Prevention Strap
6 Day(s) or more 2023.4336-7487350With tip knurlingAvailable
6 Day(s) or more 2223.6336-7495420With tip knurlingAvailable

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without spring NA
Copper Wire Cutting Performance(φ/mm) 4 Piano Wire Cutting Performance(φ/mm) 2 VA Wire (VVF) Cutting Capacity(φ/mm) 2.6X3

Additional Products in this Category

Tech Support