(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electrician's Pliers H-Grade 1050Z-175/1050Z-200

Electrician's Pliers H-Grade 1050Z-175/1050Z-200

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1050Z-175

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    192
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    3
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • VA Wire (VVF) Cutting Capacity(φ/mm)
    2X3
  • Trusco Code
    117-8474
  • Mass(g)
    315
  • Specifications
    With tip knurling
  • Attachment Hole for Fall Prevention Strap
    Available
Part Number
1050Z-175
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,661.40

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    192
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    3
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • VA Wire (VVF) Cutting Capacity(φ/mm)
    2X3
  • Trusco Code
    117-8474
  • Mass(g)
    315
  • Specifications
    With tip knurling
  • Attachment Hole for Fall Prevention Strap
    Available

Product Description

Pliers featuring a composite resin cover.
[Features]
· The cover on the handles (the grip) has a double-layer structure for better performance.
· If the blue resin cover becomes worn, scratched or cracked, it exposes the yellow layer underneath. This double-layer system acts as a warning.
· Excellent cutting ability and durability because they're made of a special proprietary steel.
· The jaws have a serrated shape to prevent the item being held from slipping.
· The grip has a built-in hole for attaching fall prevention rope, so they can be safely used when working at height.
[Applications]
· Perfect for working on electrical equipment, etc., such as for indoor and outdoor wiring construction.

Specifications of 1050Z-175

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    192
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    3
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • VA Wire (VVF) Cutting Capacity(φ/mm)
    2X3
  • Trusco Code
    117-8474
  • Mass(g)
    315
  • Specifications
    With tip knurling
  • Attachment Hole for Fall Prevention Strap
    Available
Part Number
1050Z-175
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,661.40

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1