Electrician's Pincers (with Crimp Functionality)

Electrician's Pincers (with Crimp Functionality)

Pliers with crimping function.
[Features]
· Increased cutting power thanks to cutting-edge polishing technology called a "micro mirror blade."
· The blades are long, and the back part of the blade has a hexagonal shape.
· Can easily cut up to VA/VVF wire 2.6 mm × 3 cores.
· Safe for use in work at height because they're fitted with a fall-prevention hole.
[Applications]
· Can be used in a broad range of fields, such as indoor and outdoor wiring construction, electrical equipment, telecommunications construction, engineering construction, DIY, etc.

(i)Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.

Part Number

Configured Part Number is shown.

3300-225

Part Number
3300-225
Part NumberVolume DiscountDays to ShipMass
(g)
Specifications Attachment Hole for Fall Prevention Strap
6 Day(s) or more 365With Crimping Function (1.25 to 5.5 mm2) With Tip KnurlingAvailable

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 228
With or without spring NA Steel Wire Cutting Performance(φ/mm) 3.6 Copper Wire Cutting Performance(φ/mm) 4
Piano Wire Cutting Performance(φ/mm) 2 VA Wire (VVF) Cutting Capacity(φ/mm) 2.6X3 Trusco Code 309-6149

Please check the type/dimensions/specifications of the part 3300-225 in the Electrician's Pincers (with Crimp Functionality) series.

Additional Products in this Category

Tech Support