(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrician's Power Pliers (With Crimping Function) 3000Z-225

Electrician's Power Pliers (With Crimping Function) 3000Z-225

You can add up to 6 items to the comparison list.

(i)

Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3000Z-225

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    230
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    3.6
  • Copper Wire Cutting Performance(φ/mm)
    4
  • Piano Wire Cutting Performance(φ/mm)
    2
  • VA Wire (VVF) Cutting Capacity(φ/mm)
    2.6X3
  • Trusco Code
    117-8539
  • Mass(g)
    400
  • Specifications
    With Crimping Function (1.25 to 5.5 mm2) With Tip Knurling
  • Attachment Hole for Fall Prevention Strap
    Available

Loading...

Part Number
3000Z-225
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,309.69

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

The cover on the handles has a double-layer structure for pliers with better performance.
[Features]
· Excellent cutting ability and durability because they're made of a special proprietary steel.
· With blades longer than conventional pliers and a hexagon-shaped hole on the back part of the pliers, they can even cut VA wire that is 2.6 × 3 cores.
· The jaws have a serrated shape to prevent the item in the jaws from slipping.
· The grip has a built-in hole for attaching fall prevention rope.
· The grip makes use of a composite resin cover with a double-layer structure as a safety feature.
· An easy-to-use crimping function is also built-in, and the crimp terminal connection range is 2.0 to 5.5 mm².
[Applications]
· Perfect for working on electrical equipment, etc., such as for indoor and outdoor wiring construction.

Specifications of 3000Z-225

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    230
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    3.6
  • Copper Wire Cutting Performance(φ/mm)
    4
  • Piano Wire Cutting Performance(φ/mm)
    2
  • VA Wire (VVF) Cutting Capacity(φ/mm)
    2.6X3
  • Trusco Code
    117-8539
  • Mass(g)
    400
  • Specifications
    With Crimping Function (1.25 to 5.5 mm2) With Tip Knurling
  • Attachment Hole for Fall Prevention Strap
    Available

Loading...

Part Number
3000Z-225
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,309.69

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list