(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
1700-175 |
1700-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Steel Wire Cutting Performance (φ/mm) |
Copper Wire Cutting Performance (φ/mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 2,828.93 |
1 Piece(s) | 6 Day(s) or more | 202 | 3 | 3.5 | 327-2206 | 340 | ||
₹ 3,000.29 |
1 Piece(s) | 5 Day(s) or more | 222 | 3.4 | 4 | 327-2214 | 400 |
Pliers with crimping functionality.
[Features]
· Can also cut VA/VVF wires, and can cut up to ø2.6 (diameter 2.6 mm) × 3 cores.
· Made of a special high-performance steel with a unique heat treatment, they have superior durability.
· Using the principles of eccentricity and leverage allow the pliers to cut easily.
· The jaws have a serrated shape to prevent the item being held from slipping.
· The included crimping function is useful and easy to use at the job site, and the crimp terminal connection range is 1.25/2/5.5 mm2.
[Applications]
· Perfect for cutting wires and uncomplicated crimping, such as for indoor and outdoor wiring construction, electrical facilities construction, etc.
Part Number |
---|
1700-175 |
1700-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Steel Wire Cutting Performance (φ/mm) |
Copper Wire Cutting Performance (φ/mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 2,828.93 |
1 Piece(s) | 6 Day(s) or more | 202 | 3 | 3.5 | 327-2206 | 340 | ||
₹ 3,000.29 |
1 Piece(s) | 5 Day(s) or more | 222 | 3.4 | 4 | 327-2214 | 400 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy